Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0539 - $0.0593 | Request the lead time here |
1/4-28
|
0.425 in
10.8 mm
|
Black
|
Polyamide 6/6
|
0.235 in
6 mm
|
||
| $0.143 - $0.2181 | Request the lead time here |
1/2-20
|
0.750 in
19.1 mm
|
Black
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.0501 - $0.0583 | Request the lead time here |
M3 x 0.5
|
0.213 in
5.4 mm
|
Black
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| $0.0743 - $0.0866 | Request the lead time here |
#8-32
|
0.340 in
8.6 mm
|
Black
|
Nylon 6/6
|
0.170 in
4.3 mm
|
||
| Request the lead time here |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.124 in
3.1 mm
|
|||
| $0.0715 - $0.1091 | Request the lead time here |
5/16-24
|
0.500 in
12.7 mm
|
Black
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| $0.0685 - $0.1044 | Request the lead time here |
5/16-18
|
0.500 in
12.7 mm
|
Black
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| $0.053 - $0.0583 | Request the lead time here |
M4 x 0.7
|
0.272 in
6.9 mm
|
Black
|
Polyamide 6/6
|
0.118 in
3.0 mm
|
||
| $0.0564 - $0.062 | Request the lead time here |
#12-24
|
0.425 in
10.8 mm
|
Black
|
Nylon 6/6
|
0.207 in
5.3 mm
|
||
| $0.0471 - $0.0518 | 1000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.100 in
2.5 mm
|
||
| $0.0455 - $0.053 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Nylon 6/6
|
0.120 in
3 mm
|
||
| $0.0735 - $0.0856 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| $0.0475 - $0.0554 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Black
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.107 - $0.1248 | Request the lead time here |
M10 x 1.5
|
0.583 in
14.8 mm
|
Black
|
Polyamide 6/6
|
0.386 in
9.8 mm
|
||
| 04M025045HN | $0.0455 - $0.0529 | 9000 In stock |
M2.5
|
0.197 in
5.0 mm
|
Natural
|
Polyamide 6/6
|
0.079 in
2.0 mm
|
|
| $0.2596 - $0.3028 | 24000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Clear
|
Polycarbonate
|
0.135 in
3.4 mm
|
||
| $0.0686 - $0.0755 | 2000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.124 in
3.1 mm
|
||
| $0.0688 - $0.0803 | 1000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| $0.2422 - $0.2826 | 7000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Clear
|
Polycarbonate
|
0.100 in
2.5 mm
|
||
| $0.1301 - $0.1982 | 2500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm