Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $12.9806 - $17.1657 | Request the lead time here |
M10
|
0.669 in
17.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.315 in
8.0 mm
|
||
| $0.8404 - $1.1109 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.094 in
2.4 mm
|
||
| $1.1077 - $1.4638 | Request the lead time here |
M2.6
|
0.197 in
5.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.079 in
2.0 mm
|
||
| $1.3749 - $1.8186 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.157 in
4.0 mm
|
||
| $3.2261 - $4.2665 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.197 in
5.0 mm
|
||
| $6.2124 - $8.2152 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.256 in
6.5 mm
|
||
| $1.0562 - $1.3967 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.126 in
3.2 mm
|
||
| 04M025045HN | $0.0455 - $0.0529 | 9000 In stock |
M2.5
|
0.197 in
5.0 mm
|
Natural
|
Polyamide 6/6
|
0.079 in
2.0 mm
|
|
| $0.0501 - $0.0583 | Request the lead time here |
M3 x 0.5
|
0.213 in
5.4 mm
|
Black
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| $0.0743 - $0.0866 | Request the lead time here |
#8-32
|
0.340 in
8.6 mm
|
Black
|
Nylon 6/6
|
0.170 in
4.3 mm
|
||
| $0.0711 - $0.0829 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
| $0.0537 - $0.0626 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Black
|
Polyamide 6/6
|
0.213 in
5.4 mm
|
||
| $0.0501 - $0.0583 | 17000 In stock |
M2.5 x 0.45
|
0.193 in
4.9 mm
|
Black
|
Polyamide 6/6
|
0.071 in
1.8 mm
|
||
| $0.3074 - $0.4685 | Request the lead time here |
11/16-27
|
1.000 in
25.4 mm
|
Black
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.0471 - $0.0518 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.0681 - $0.0796 | Request the lead time here |
M5 x 0.8
|
0.315 in
8.0 mm
|
Black
|
Nylon 6/6
|
0.185 in
4.7 mm
|
||
| $0.0996 - $0.1519 | Request the lead time here |
3/8-32
|
0.560 in
14.2 mm
|
Black
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.2405 - $0.3664 | Request the lead time here |
5/8-11
|
0.925 in
23.5 mm
|
Black
|
Nylon 6/6
|
0.550 in
14 mm
|
||
| $0.5916 - $0.9017 | Request the lead time here |
1-8
|
1.480 in
37.6 mm
|
Black
|
Nylon 6/6
|
0.870 in
22.1 mm
|
||
| $0.2405 - $0.3664 | Request the lead time here |
5/8-18
|
0.925 in
23.5 mm
|
Black
|
Nylon 6/6
|
0.550 in
14 mm