Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
$0.8404 - $1.1109 Request the lead time here
M3
0.217 in
Light Brown
Polyether Ether Ketone
0.094 in
$3.2261 - $4.2665 Request the lead time here
M6
0.394 in
Light Brown
Polyether Ether Ketone
0.197 in
$1.3749 - $1.8186 Request the lead time here
M5
0.315 in
Light Brown
Polyether Ether Ketone
0.157 in
$1.1077 - $1.4638 Request the lead time here
M2.6
0.197 in
Light Brown
Polyether Ether Ketone
0.079 in
$12.9806 - $17.1657 Request the lead time here
M10
0.669 in
Light Brown
Polyether Ether Ketone
0.315 in
$1.0562 - $1.3967 Request the lead time here
M4
0.276 in
Light Brown
Polyether Ether Ketone
0.126 in
$6.2124 - $8.2152 Request the lead time here
M8
0.512 in
Light Brown
Polyether Ether Ketone
0.256 in
$0.0688 - $0.0803 1000 In stock
#10-32
0.365 in
Natural
Nylon 6/6
0.196 in
$0.1583 - $0.1846 1000 In stock
M10 x 1.5
0.63 in
Natural
Nylon 6/6
0.331 in
$0.0457 - $0.0503 10000 In stock
#6-40
0.305 in
Natural
Nylon 6/6
0.120 in
$0.0688 - $0.0803 3000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.196 in
$0.2422 - $0.2826 7000 In stock
#4-40
0.250 in
Clear
Polycarbonate
0.100 in
$0.2596 - $0.3028 24000 In stock
#10-32
0.365 in
Clear
Polycarbonate
0.135 in
$0.0686 - $0.0755 2000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.124 in
$0.5379 - $0.8197 5000 In stock
1-8
1.480 in
Natural
Nylon 6/6
0.870 in
$0.4779 - $0.7282 500 In stock
7/8-9
1.280 in
Natural
Nylon 6/6
0.750 in
$0.0564 - $0.086 6500 In stock
M8 x 1.25
0.512 in
Natural
Nylon 6/6
0.268 in
0462518HN $0.2187 - $0.3332 26000 In stock
5/8-18
0.925 in
Natural
Nylon 6/6
0.550 in
$0.076 - $0.0889 1000 In stock
1/4-20
0.425 in
Natural
Nylon 6/6
0.258 in
$0.0668 - $0.0778 26000 In stock
#6-32
0.305 in
Natural
Nylon 6/6
0.146 in
  • of 6
Light Brown PEEK Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

184030070409

Price Range
$1.1109 - $0.8404

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3
  • Overall Height
    0.094 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$4.2665 - $3.2261

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.197 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.0 mm | 0.157 in

184050070409

Price Range
$1.8186 - $1.3749

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5
  • Overall Height
    0.157 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M2.6; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

184020070409

Price Range
$1.4638 - $1.1077

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.6
  • Overall Height
    0.079 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

184100070409

Price Range
$17.1657 - $12.9806

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.669 in
  • Thread Size
    M10
  • Overall Height
    0.315 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

184040070409

Price Range
$1.3967 - $1.0562

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4
  • Overall Height
    0.126 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

184080070409

Price Range
$8.2152 - $6.2124

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8
  • Overall Height
    0.256 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon 6/6

0401032HNS

Price Range
$0.0803 - $0.0688

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.196 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M10 x 1.5; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 8.4 mm | 0.331 in; Natural; Nylon 6/6

04M100150HNDIN34814

Price Range
$0.1846 - $0.1583

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.63 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.331 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #6-40; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Natural; Nylon 6/6

0400640HN

Price Range
$0.0503 - $0.0457

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-40
  • Overall Height
    0.120 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon 6/6

0401024HNS

Price Range
$0.0803 - $0.0688

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.196 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Clear; PC

0400440HNPC

Price Range
$0.2826 - $0.2422

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Color
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Clear; PC

0401032HNPC

Price Range
$0.3028 - $0.2596

Stock Levels
24000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Color
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 3.1 mm | 0.124 in; Natural; Nylon 6/6

0400440HNS

Price Range
$0.0755 - $0.0686

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.124 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1-8; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 22.1 mm | 0.870 in; Natural; Nylon 6/6

0410008HN

Price Range
$0.8197 - $0.5379

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    1-8
  • Overall Height
    0.870 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/8-9; Distance Across Flats 32.5 mm | 1.280 in; Overall Height 19.1 mm | 0.750 in; Natural; Nylon 6/6

0487509HN

Price Range
$0.7282 - $0.4779

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M8 x 1.25; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.8 mm | 0.268 in; Natural; Nylon 6/6

04M080125HNDIN34814

Price Range
$0.086 - $0.0564

Stock Levels
6500 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.268 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-18; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462518HN

Price Range
$0.3332 - $0.2187

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.6 mm | 0.258 in; Natural; Nylon 6/6

0425020HNS

Price Range
$0.0889 - $0.076

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.258 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3.7 mm | 0.146 in; Natural; Nylon 6/6

0400632HNS

Price Range
$0.0778 - $0.0668

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Overall Height
    0.146 in
  • Color
    Natural
  • Full Material
    Nylon 6/6