Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
04M025045HN $0.0455 - $0.0529 9000 In stock
M2.5
0.197 in
Natural
Polyamide 6/6
0.079 in
$0.2422 - $0.2826 7000 In stock
#4-40
0.250 in
Clear
Polycarbonate
0.100 in
$0.2596 - $0.3028 24000 In stock
#10-32
0.365 in
Clear
Polycarbonate
0.135 in
$0.1301 - $0.1982 2500 In stock
1/2-20
0.750 in
Natural
Nylon 6/6
0.430 in
$0.0564 - $0.086 6500 In stock
M8 x 1.25
0.512 in
Natural
Nylon 6/6
0.268 in
$0.0457 - $0.0503 10000 In stock
#6-40
0.305 in
Natural
Nylon 6/6
0.120 in
$0.076 - $0.0889 1000 In stock
1/4-20
0.425 in
Natural
Nylon 6/6
0.258 in
$0.0735 - $0.0856 4000 In stock
M3 x 0.5
Natural
Nylon 6/6
$0.0668 - $0.0778 26000 In stock
#6-32
0.305 in
Natural
Nylon 6/6
0.146 in
$0.5379 - $0.8197 5000 In stock
1-8
1.480 in
Natural
Nylon 6/6
0.870 in
04M160200HNDIN34814 $0.3206 - $0.374 1000 In stock
M16 x 2.0
0.945 in
Natural
Nylon 6/6
0.583 in
04M020040HN $0.048 - $0.0528 Request the lead time here
M2
0.157 in
Natural
Polyamide 6/6
0.063 in
$0.2537 - $0.2959 1000 In stock
#8-32
0.335 in
Natural
Polycarbonate
0.13 in
$0.0681 - $0.1038 500 In stock
3/8-24
0.560 in
Natural
Nylon 6/6
0.330 in
$0.0646 - $0.0753 Request the lead time here
#2-56
0.180 in
Natural
Nylon 6/6
0.090 in
$0.062 - $0.0723 21000 In stock
M5 x 0.8
Natural
Nylon 6/6
$0.2481 - $0.2893 1000 In stock
#6-32
0.307 in
Natural
Polycarbonate
0.122 in
$0.0513 - $0.0563 11000 In stock
#12-24
0.425 in
Natural
Nylon 6/6
0.207 in
0468727HN $0.2795 - $0.4259 500 In stock
11/16-27
1.000 in
Natural
Nylon 6/6
0.250 in
04M120175HNDIN34814 $0.1833 - $0.2137 Request the lead time here
M12 x 1.75
0.709 in
Natural
Nylon 6/6
0.425 in
  • of 6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2.5; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

04M025045HN

Price Range
$0.0529 - $0.0455

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.5
  • Overall Height
    0.079 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Clear; PC

0400440HNPC

Price Range
$0.2826 - $0.2422

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Color
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Clear; PC

0401032HNPC

Price Range
$0.3028 - $0.2596

Stock Levels
24000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Color
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size 1/2-20; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon 6/6

0450020HN

Price Range
$0.1982 - $0.1301

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Overall Height
    0.430 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M8 x 1.25; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.8 mm | 0.268 in; Natural; Nylon 6/6

04M080125HNDIN34814

Price Range
$0.086 - $0.0564

Stock Levels
6500 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.268 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #6-40; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Natural; Nylon 6/6

0400640HN

Price Range
$0.0503 - $0.0457

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-40
  • Overall Height
    0.120 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.6 mm | 0.258 in; Natural; Nylon 6/6

0425020HNS

Price Range
$0.0889 - $0.076

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.258 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M3 x 0.5; ; ; Natural; Nylon 6/6

04M030050HNDIN34814

Price Range
$0.0856 - $0.0735

Stock Levels
4000 In stock
Attributes
  • Thread Size
    M3 x 0.5
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3.7 mm | 0.146 in; Natural; Nylon 6/6

0400632HNS

Price Range
$0.0778 - $0.0668

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Overall Height
    0.146 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1-8; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 22.1 mm | 0.870 in; Natural; Nylon 6/6

0410008HN

Price Range
$0.8197 - $0.5379

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    1-8
  • Overall Height
    0.870 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M16 x 2.0; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 14.8 mm | 0.583 in; Natural; Nylon 6/6

04M160200HNDIN34814

Price Range
$0.374 - $0.3206

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.945 in
  • Thread Size
    M16 x 2.0
  • Overall Height
    0.583 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

04M020040HN

Price Range
$0.0528 - $0.048

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.157 in
  • Thread Size
    M2
  • Overall Height
    0.063 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; PC

0400832HNPC

Price Range
$0.2959 - $0.2537

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Color
    Natural
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size 3/8-24; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437524HN

Price Range
$0.1038 - $0.0681

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 2.3 mm | 0.090 in; Natural; Nylon 6/6

0400256HNS

Price Range
$0.0753 - $0.0646

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M5 x 0.8; ; ; Natural; Nylon 6/6

04M050080HNDIN34814

Price Range
$0.0723 - $0.062

Stock Levels
21000 In stock
Attributes
  • Thread Size
    M5 x 0.8
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in; Natural; PC

0400632HNPC

Price Range
$0.2893 - $0.2481

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Color
    Natural
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #12-24; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 5.3 mm | 0.207 in; Natural; Nylon 6/6

0401224HN

Price Range
$0.0563 - $0.0513

Stock Levels
11000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    #12-24
  • Overall Height
    0.207 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 11/16-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 6.4 mm | 0.250 in; Natural; Nylon 6/6

0468727HN

Price Range
$0.4259 - $0.2795

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M12 x 1.75; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in; Natural; Nylon 6/6

04M120175HNDIN34814

Price Range
$0.2137 - $0.1833

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.709 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.425 in
  • Color
    Natural
  • Full Material
    Nylon 6/6