Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
$0.1814 - $0.2117 18000 In stock
1/2-13
0.750 in
Natural
Nylon 6/6
0.430 in
0425028HN $0.049 - $0.0539 15000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.0623 - $0.0949 179500 In stock
5/16-18
0.500 in
Natural
Nylon 6/6
0.270 in
$0.0453 - $0.069 12500 In stock
M8 x 1.25
0.508 in
Natural
Polyamide 6/6
0.252 in
$0.0455 - $0.0529 Request the lead time here
M3 x 0.5
0.213 in
Natural
Polyamide 6/6
0.087 in
$0.0432 - $0.0504 Request the lead time here
#10-32
0.365 in
Natural
Nylon 6/6
0.135 in
04M050080HN $0.0494 - $0.0543 2000 In stock
M5 x 0.8
0.311 in
Natural
Polyamide 6/6
0.169 in
0431224HN $0.0651 - $0.0992 3500 In stock
5/16-24
0.500 in
Natural
Nylon 6/6
0.270 in
$0.0973 - $0.1134 11000 In stock
M10 x 1.5
0.583 in
Natural
Polyamide 6/6
0.386 in
$0.0448 - $0.0494 Request the lead time here
#8-32
0.335 in
Natural
Nylon 6/6
0.13 in
$0.3691 - $0.5626 1500 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
0437516HN $0.0681 - $0.1038 47500 In stock
3/8-16
0.560 in
Natural
Nylon 6/6
0.330 in
0462511HN $0.2187 - $0.3332 3500 In stock
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0487 - $0.0568 7000 In stock
M6 x 1.0
0.394 in
Natural
Polyamide 6/6
0.213 in
$0.2822 - $0.3293 5000 In stock
M12 x 1.75
0.697 in
Natural
Polyamide 6/6
0.413 in
$0.0455 - $0.0529 2000 In stock
M3.5 x 0.6
0.272 in
Natural
Polyamide 6/6
0.106 in
$0.0432 - $0.0504 18000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.135 in
0400256HN $0.0428 - $0.0471 48000 In stock
#2-56
0.180 in
Natural
Nylon 6/6
0.070 in
0425020HN $0.049 - $0.0539 10000 In stock
1/4-20
0.425 in
Natural
Polyamide 6/6
0.235 in
0400440HN $0.0428 - $0.0471 132000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
  • of 6
Standard Hex Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon 6/6

0450013HN

Price Range
$0.2117 - $0.1814

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Overall Height
    0.430 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425028HN

Price Range
$0.0539 - $0.049

Stock Levels
15000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431218HN

Price Range
$0.0949 - $0.0623

Stock Levels
179500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M8 x 1.25; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

04M080125HN

Price Range
$0.069 - $0.0453

Stock Levels
12500 In stock
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.252 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3 x 0.5; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0529 - $0.0455

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401032HN

Price Range
$0.0504 - $0.0432

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 4.3 mm | 0.169 in

04M050080HN

Price Range
$0.0543 - $0.0494

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.169 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431224HN

Price Range
$0.0992 - $0.0651

Stock Levels
3500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M10 x 1.5; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1134 - $0.0973

Stock Levels
11000 In stock
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; Nylon 6/6

0400832HN

Price Range
$0.0494 - $0.0448

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon 6/6

0475010HN

Price Range
$0.5626 - $0.3691

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437516HN

Price Range
$0.1038 - $0.0681

Stock Levels
47500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462511HN

Price Range
$0.3332 - $0.2187

Stock Levels
3500 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.4 mm | 0.213 in

04M060100HN

Price Range
$0.0568 - $0.0487

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M12 x 1.75; Distance Across Flats 17.7 mm | 0.697 in; Overall Height 10.5 mm | 0.413 in

04M120175HN

Price Range
$0.3293 - $0.2822

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3.5 x 0.6; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 2.7 mm | 0.106 in

04M035060HN

Price Range
$0.0529 - $0.0455

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401024HN

Price Range
$0.0504 - $0.0432

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400256HN

Price Range
$0.0471 - $0.0428

Stock Levels
48000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425020HN

Price Range
$0.0539 - $0.049

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon 6/6

0400440HN

Price Range
$0.0471 - $0.0428

Stock Levels
132000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Color
    Natural
  • Full Material
    Nylon 6/6