These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage. 
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0748 - $0.1025 | 4500 In stock | 
#10-32
 | 
0.425 in
 
10.8 mm
 | 
0.500 in
 
12.7 mm
 | ||
| $0.0858 - $0.1177 | Request the lead time here | 
#10-32
 | 
0.425 in
 
10.8 mm
 | 
2.000 in
 
50.8 mm
 | ||
| 092520075T | $0.1032 - $0.1204 | 7000 In stock | 
1/4" x 20
 | 
0.540 in
 
13.7 mm
 | 
0.750 in
 
19.1 mm
 | |
| $0.1521 - $0.2087 | 14500 In stock | 
5/16-18
 | 
0.615 in
 
15.6 mm
 | 
0.500 in
 
12.7 mm
 | ||
| 0931218200T | $0.1664 - $0.2283 | 21000 In stock | 
5/16-18
 | 
0.615 in
 
15.6 mm
 | 
2.000 in
 
50.8 mm
 | |
| 0937516200T | $0.2054 - $0.2818 | 13500 In stock | 
3/8-16
 | 
0.687 in
 
17.4 mm
 | 
2.000 in
 
50.8 mm
 | |
| $0.3666 - $0.503 | Request the lead time here | 
1/2-13
 | 
0.750 in
 
19.1 mm
 | 
2.000 in
 
50.8 mm
 | ||
| 090440025T | $0.0698 - $0.0958 | 1500 In stock | 
#4-40
 | 
0.300 in
 
7.6 mm
 | 
0.250 in
 
6.4 mm
 | |
| $0.091 - $0.1061 | 2000 In stock | 
#6-32
 | 
0.360 in
 
9.1 mm
 | 
0.250 in
 
6.4 mm
 | ||
| $0.0739 - $0.1015 | 1000 In stock | 
#6-32
 | 
0.360 in
 
9.1 mm
 | 
1.000 in
 
25.4 mm
 | ||
| $0.099 - $0.1156 | 2000 In stock | 
8-32
 | 
0.425 in
 
10.8 mm
 | 
0.500 in
 
12.7 mm
 | ||
| $0.0786 - $0.1078 | 3000 In stock | 
#10-24
 | 
0.425 in
 
10.8 mm
 | 
0.750 in
 
19.1 mm
 | ||
| $0.0748 - $0.1025 | 2000 In stock | 
#10-32
 | 
0.425 in
 
10.8 mm
 | 
0.375 in
 
9.5 mm
 | ||
| $0.0825 - $0.1131 | 1500 In stock | 
#10-32
 | 
0.425 in
 
10.8 mm
 | 
1.500 in
 
38.1 mm
 | ||
| 092520050T | $0.1013 - $0.1181 | 37000 In stock | 
1/4" x 20
 | 
0.540 in
 
13.7 mm
 | 
0.500 in
 
12.7 mm
 | |
| 092520150T | $0.1077 - $0.1255 | 2000 In stock | 
1/4" x 20
 | 
0.540 in
 
13.7 mm
 | 
1.500 in
 
38.1 mm
 | |
| $0.1616 - $0.2217 | 1000 In stock | 
5/16-18
 | 
0.615 in
 
15.6 mm
 | 
1.500 in
 
38.1 mm
 | ||
| 0937516150T | $0.1911 - $0.2622 | 8750 In stock | 
3/8-16
 | 
0.687 in
 
17.4 mm
 | 
1.500 in
 
38.1 mm
 | |
| $0.3452 - $0.4735 | Request the lead time here | 
1/2-13
 | 
0.750 in
 
19.1 mm
 | 
1.500 in
 
38.1 mm
 | ||
| 090440018T | $0.0659 - $0.0904 | 14500 In stock | 
#4-40
 | 
0.300 in
 
7.6 mm
 | 
0.188 in
 
4.8 mm
 | |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue