Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0328 - $0.045 | 13000 In stock |
M2.5 x 0.45
|
0.236 in
6.0 mm
|
0.154 in
3.9 mm
|
||
| $0.0328 - $0.045 | 2000 In stock |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.142 in
3.6 mm
|
||
| $0.0388 - $0.0533 | Request the lead time here |
M3 x 0.5
|
1.654 in
42.0 mm
|
1.531 in
38.9 mm
|
||
| $0.0629 - $0.0862 | Request the lead time here |
M6 x 1.0
|
0.315 in
8.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0676 - $0.0927 | 500 In stock |
M6 x 1.0
|
1.772 in
45.0 mm
|
1.587 in
40.3 mm
|
||
| $0.2297 - $0.3152 | Request the lead time here |
M10 x 1.5
|
1.378 in
35.0 mm
|
1.091 in
27.7 mm
|
||
| 50M030050M020 | $0.0344 - $0.0471 | Request the lead time here |
M3 x 0.5
|
0.787 in
20.0 mm
|
0.693 in
17.6 mm
|
|
| $0.0361 - $0.0497 | 1000 In stock |
M3.5 x 0.6
|
0.984 in
25.0 mm
|
0.862 in
21.9 mm
|
||
| $0.0372 - $0.051 | 3000 In stock |
M4 x 0.7
|
0.984 in
25.0 mm
|
0.839 in
21.3 mm
|
||
| $0.0664 - $0.0911 | 500 In stock |
M6 x 1.0
|
1.378 in
35.0 mm
|
1.193 in
30.3 mm
|
||
| $0.0369 - $0.0508 | Request the lead time here |
M4 x 0.7
|
0.787 in
20.0 mm
|
0.642 in
16.3 mm
|
||
| $0.0347 - $0.0475 | 3000 In stock |
M2.5 x 0.45
|
0.984 in
25.0 mm
|
0.917 in
23.3 mm
|
||
| $0.057 - $0.0783 | 500 In stock |
M5 x 0.8
|
1.575 in
40.0 mm
|
1.421 in
36.1 mm
|
||
| $0.2124 - $0.2914 | 21500 In stock |
M10 x 1.5
|
0.984 in
25.0 mm
|
0.697 in
17.7 mm
|
||
| $0.0331 - $0.0455 | 3000 In stock |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.1871 - $0.2566 | Request the lead time here |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.528 in
13.4 mm
|
||
| $0.063 - $0.0864 | 500 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
0.209 in
5.3 mm
|
||
| $0.1866 - $0.2561 | Request the lead time here |
M8 x 1.25
|
0.63 in
16.0 mm
|
0.37 in
9.4 mm
|
||
| $0.0342 - $0.0468 | Request the lead time here |
M2.5 x 0.45
|
0.63 in
16.0 mm
|
0.563 in
14.3 mm
|
||
| $0.0342 - $0.0468 | Request the lead time here |
M3 x 0.5
|
0.63 in
16.0 mm
|
0.535 in
13.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue