Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0496 - $0.068 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
0.518 in
13.2 mm
|
||
| $0.0509 - $0.0593 | Request the lead time here |
#8-32
|
0.750 in
19.1 mm
|
0.598 in
15.2 mm
|
||
| $0.0409 - $0.056 | Request the lead time here |
#10-32
|
0.750 in
19.1 mm
|
0.574 in
14.6 mm
|
||
| $0.0528 - $0.0618 | Request the lead time here |
#10-24
|
0.500 in
12.7 mm
|
0.324 in
8.2 mm
|
||
| $0.0524 - $0.0717 | Request the lead time here |
1/4-20
|
2.000 in
50.8 mm
|
1.768 in
44.9 mm
|
||
| $0.0712 - $0.0977 | Request the lead time here |
M6 x 1.0
|
0.984 in
25.0 mm
|
0.854 in
21.7 mm
|
||
| $0.0453 - $0.0527 | Request the lead time here |
#6-32
|
0.250 in
6.4 mm
|
0.122 in
3.1 mm
|
||
| $0.0461 - $0.0538 | Request the lead time here |
#6-32
|
0.375 in
9.5 mm
|
0.247 in
6.3 mm
|
||
| $0.0511 - $0.0596 | Request the lead time here |
#8-32
|
1.000 in
25.4 mm
|
0.848 in
21.5 mm
|
||
| $0.0528 - $0.0618 | Request the lead time here |
#10-32
|
0.500 in
12.7 mm
|
0.324 in
8.2 mm
|
||
| $0.2244 - $0.3078 | Request the lead time here |
M10 x 1.5
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0364 - $0.0501 | Request the lead time here |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0364 - $0.0501 | Request the lead time here |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.2058 - $0.2822 | Request the lead time here |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.606 in
15.4 mm
|
||
| $0.0476 - $0.0556 | Request the lead time here |
#6-32
|
0.313 in
8 mm
|
0.185 in
4.7 mm
|
||
| $0.0501 - $0.0584 | Request the lead time here |
#6-32
|
1.250 in
31.8 mm
|
1.122 in
28.5 mm
|
||
| $0.0511 - $0.0701 | Request the lead time here |
1/4-20
|
1.250 in
31.8 mm
|
1.018 in
25.9 mm
|
||
| $0.0407 - $0.0559 | Request the lead time here |
M4 x 0.7
|
0.787 in
20.0 mm
|
0.681 in
17.3 mm
|
||
| $0.0465 - $0.0542 | Request the lead time here |
#4-40
|
0.500 in
12.7 mm
|
0.396 in
10.1 mm
|
||
| $0.0538 - $0.0627 | Request the lead time here |
#6-32
|
1.750 in
44.5 mm
|
1.622 in
41.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue