Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0562 - $0.0656 | Request the lead time here |
#10-24
|
0.750 in
19.1 mm
|
0.574 in
14.6 mm
|
||
| $0.049 - $0.0673 | Request the lead time here |
1/4-20
|
0.500 in
12.7 mm
|
0.268 in
6.8 mm
|
||
| $0.0392 - $0.0538 | Request the lead time here |
M3.5 x 0.6
|
0.63 in
16.0 mm
|
0.539 in
13.7 mm
|
||
| $0.0461 - $0.0537 | Request the lead time here |
#4-40
|
0.375 in
9.5 mm
|
0.271 in
6.9 mm
|
||
| $0.0476 - $0.0554 | Request the lead time here |
#6-32
|
1.000 in
25.4 mm
|
0.872 in
22.1 mm
|
||
| $0.0526 - $0.0615 | Request the lead time here |
#8-32
|
1.250 in
31.8 mm
|
1.098 in
27.9 mm
|
||
| $0.0419 - $0.0574 | Request the lead time here |
#10-32
|
1.250 in
31.8 mm
|
1.074 in
27.3 mm
|
||
| $0.0519 - $0.0712 | Request the lead time here |
1/4-20
|
1.750 in
44.5 mm
|
1.518 in
38.6 mm
|
||
| $0.0368 - $0.0505 | Request the lead time here |
M3 x 0.5
|
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
||
| $0.04 - $0.0548 | Request the lead time here |
M4 x 0.7
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
||
| $0.0404 - $0.0554 | Request the lead time here |
M4 x 0.7
|
0.63 in
16.0 mm
|
0.524 in
13.3 mm
|
||
| $0.2526 - $0.3467 | Request the lead time here |
M10 x 1.5
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0331 - $0.0455 | 3000 In stock |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0331 - $0.0455 | 1000 In stock |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.22 in
5.6 mm
|
||
| $0.0402 - $0.0552 | 5000 In stock |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.319 in
8.1 mm
|
||
| $0.0632 - $0.0867 | 1000 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
0.287 in
7.3 mm
|
||
| $0.1871 - $0.2566 | Request the lead time here |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.528 in
13.4 mm
|
||
| $0.0338 - $0.0464 | 10000 In stock |
M3 x 0.5
|
0.472 in
12.0 mm
|
0.378 in
9.6 mm
|
||
| $0.0353 - $0.0483 | 1000 In stock |
M3.5 x 0.6
|
0.472 in
12.0 mm
|
0.35 in
8.9 mm
|
||
| $0.0635 - $0.0871 | Request the lead time here |
M6 x 1.0
|
0.63 in
16.0 mm
|
0.445 in
11.3 mm