Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0338 - $0.0464 | 9000 In stock |
M2.5 x 0.45
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm
|
||
| $0.0365 - $0.0502 | 5000 In stock |
M4 x 0.7
|
0.472 in
12.0 mm
|
0.327 in
8.3 mm
|
||
| $0.0358 - $0.0493 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
0.665 in
16.9 mm
|
||
| $0.0335 - $0.046 | Request the lead time here |
M3 x 0.5
|
0.394 in
10.0 mm
|
0.299 in
7.6 mm
|
||
| $0.0369 - $0.0508 | Request the lead time here |
M4 x 0.7
|
0.787 in
20.0 mm
|
0.642 in
16.3 mm
|
||
| $0.0404 - $0.0555 | Request the lead time here |
M5 x 0.8
|
0.63 in
16.0 mm
|
0.476 in
12.1 mm
|
||
| $0.0635 - $0.0871 | Request the lead time here |
M6 x 1.0
|
0.63 in
16.0 mm
|
0.445 in
11.3 mm
|
||
| $0.1882 - $0.2581 | 3000 In stock |
M8 x 1.25
|
0.984 in
25.0 mm
|
0.724 in
18.4 mm
|
||
| $0.0331 - $0.0455 | 3000 In stock |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0331 - $0.0455 | 1000 In stock |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.22 in
5.6 mm
|
||
| $0.0347 - $0.0475 | Request the lead time here |
M3.5 x 0.6
|
0.315 in
8.0 mm
|
0.193 in
4.9 mm
|
||
| $0.0361 - $0.0496 | Request the lead time here |
M4 x 0.7
|
0.315 in
8.0 mm
|
0.169 in
4.3 mm
|
||
| $0.0402 - $0.0552 | 5000 In stock |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.319 in
8.1 mm
|
||
| $0.0632 - $0.0867 | 1000 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
0.287 in
7.3 mm
|
||
| $0.1871 - $0.2566 | Request the lead time here |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.528 in
13.4 mm
|
||
| $0.0338 - $0.0464 | 10000 In stock |
M3 x 0.5
|
0.472 in
12.0 mm
|
0.378 in
9.6 mm
|
||
| $0.0353 - $0.0483 | 1000 In stock |
M3.5 x 0.6
|
0.472 in
12.0 mm
|
0.35 in
8.9 mm
|
||
| 50M050080M020 | $0.0407 - $0.0559 | Request the lead time here |
M5 x 0.8
|
0.787 in
20.0 mm
|
0.634 in
16.1 mm
|
|
| $0.0643 - $0.0882 | 2000 In stock |
M6 x 1.0
|
0.787 in
20.0 mm
|
0.602 in
15.3 mm
|
||
| $0.1885 - $0.2585 | 1000 In stock |
M8 x 1.25
|
1.181 in
30.0 mm
|
0.921 in
23.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue