Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0398 - $0.0546 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.24 in
6.1 mm
|
||
| $0.2124 - $0.2914 | 21500 In stock |
M10 x 1.5
|
0.984 in
25.0 mm
|
0.697 in
17.7 mm
|
||
| $0.1866 - $0.2561 | Request the lead time here |
M8 x 1.25
|
0.63 in
16.0 mm
|
0.37 in
9.4 mm
|
||
| $0.0347 - $0.0475 | 2000 In stock |
M3 x 0.5
|
0.984 in
25.0 mm
|
0.89 in
22.6 mm
|
||
| $0.0361 - $0.0497 | 1000 In stock |
M3.5 x 0.6
|
0.984 in
25.0 mm
|
0.862 in
21.9 mm
|
||
| $0.0327 - $0.0448 | 5000 In stock |
M3 x 0.5
|
0.197 in
5.0 mm
|
0.102 in
2.6 mm
|
||
| $0.057 - $0.0783 | 500 In stock |
M5 x 0.8
|
1.575 in
40.0 mm
|
1.421 in
36.1 mm
|
||
| $0.0676 - $0.0927 | Request the lead time here |
M6 x 1.0
|
1.772 in
45.0 mm
|
1.587 in
40.3 mm
|
||
| $0.0395 - $0.0543 | 8000 In stock |
M5 x 0.8
|
0.315 in
8.0 mm
|
0.161 in
4.1 mm
|
||
| $0.0427 - $0.0499 | Request the lead time here |
#2-56
|
|
0.545 in
13.8 mm
|
||
| $0.0419 - $0.0487 | Request the lead time here |
#4-40
|
|
0.271 in
6.9 mm
|
||
| $0.0459 - $0.0535 | Request the lead time here |
#4-40
|
|
1.146 in
29.1 mm
|
||
| $0.0426 - $0.0498 | Request the lead time here |
#6-32
|
|
0.497 in
12.6 mm
|
||
| $0.0451 - $0.0527 | 9000 In stock |
#8-32
|
|
0.161 in
4.1 mm
|
||
| $0.0478 - $0.0558 | Request the lead time here |
#8-32
|
|
1.098 in
27.9 mm
|
||
| $0.048 - $0.0561 | 1000 In stock |
#10-32
|
|
0.324 in
8.2 mm
|
||
| $0.0447 - $0.0615 | Request the lead time here |
1/4-20
|
|
0.393 in
10 mm
|
||
| $0.0635 - $0.0871 | Request the lead time here |
1/4-20
|
|
2.268 in
57.6 mm
|
||
| $0.0327 - $0.0448 | Request the lead time here |
M2.5 x 0.45
|
0.197 in
5.0 mm
|
0.114 in
2.9 mm
|
||
| $0.0361 - $0.0497 | 1000 In stock |
M3.5 x 0.6
|
0.984 in
25.0 mm
|
0.862 in
21.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue