Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.045 - $0.0526 | 7000 In stock |
#8-32
|
|
0.098 in
2.5 mm
|
||
| $0.0404 - $0.0471 | Request the lead time here |
#4-40
|
|
0.021 in
0.5 mm
|
||
| $0.0424 - $0.0497 | Request the lead time here |
#4-40
|
|
0.459 in
11.7 mm
|
||
| $0.0477 - $0.0557 | Request the lead time here |
#10-32
|
|
0.199 in
5.1 mm
|
||
| $0.0476 - $0.0653 | 1000 In stock |
1/4-20
|
|
1.768 in
44.9 mm
|
||
| $0.0338 - $0.0464 | 3000 In stock |
M2 x 0.4
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm
|
||
| $0.0327 - $0.0448 | Request the lead time here |
M2 x 0.4
|
0.197 in
5.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0478 - $0.0558 | Request the lead time here |
#8-32
|
|
1.098 in
27.9 mm
|
||
| $0.048 - $0.0561 | 1000 In stock |
#10-32
|
|
0.324 in
8.2 mm
|
||
| $0.0448 - $0.0523 | Request the lead time here |
#4-40
|
|
1.021 in
25.9 mm
|
||
| $0.0443 - $0.0518 | Request the lead time here |
#6-32
|
|
1.872 in
47.5 mm
|
||
| $0.0463 - $0.0539 | 19000 In stock |
#8-32
|
|
0.598 in
15.2 mm
|
||
| $0.0411 - $0.0479 | 1000 In stock |
#4-40
|
|
0.146 in
3.7 mm
|
||
| $0.0433 - $0.0505 | 26000 In stock |
#4-40
|
|
0.896 in
22.8 mm
|
||
| $0.0575 - $0.0673 | 1000 In stock |
1/4-20
|
|
0.018 in
0.5 mm
|
||
| $0.0489 - $0.0569 | 2000 In stock |
#6-32
|
|
1.622 in
41.2 mm
|
||
| $0.0336 - $0.0462 | Request the lead time here |
M2 x 0.4
|
0.433 in
11.0 mm
|
0.366 in
9.3 mm
|
||
| $0.0491 - $0.0573 | 1000 In stock |
#10-32
|
|
0.074 in
1.9 mm
|
||
| $0.0385 - $0.0528 | Request the lead time here |
#10-32
|
|
1.324 in
33.6 mm
|
||
| $0.0469 - $0.0643 | 2500 In stock |
1/4-20
|
|
1.268 in
32.2 mm