Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0335 - $0.046 | Request the lead time here |
M2 x 0.4
|
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
||
| $0.0416 - $0.0483 | Request the lead time here |
#2-56
|
|
0.233 in
5.9 mm
|
||
| $0.0371 - $0.0431 | Request the lead time here |
#4-40
|
|
0.052 in
1.3 mm
|
||
| $0.0426 - $0.0498 | Request the lead time here |
#4-40
|
|
0.521 in
13.2 mm
|
||
| $0.0406 - $0.0474 | Request the lead time here |
#4-48
|
|
0.052 in
1.3 mm
|
||
| $0.0453 - $0.0529 | Request the lead time here |
#6-32
|
|
0.997 in
25.3 mm
|
||
| $0.0457 - $0.0533 | 16000 In stock |
#8-32
|
|
0.348 in
8.8 mm
|
||
| $0.0375 - $0.0513 | 2000 In stock |
#10-24
|
|
0.824 in
20.9 mm
|
||
| $0.0375 - $0.0513 | 500 In stock |
#10-32
|
|
0.824 in
20.9 mm
|
||
| $0.0456 - $0.0625 | 4000 In stock |
1/4-20
|
|
0.768 in
19.5 mm
|
||
| $0.0328 - $0.0449 | Request the lead time here |
M2 x 0.4
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm
|
||
| $0.0459 - $0.0535 | Request the lead time here |
#8-32
|
|
0.411 in
10.4 mm
|
||
| $0.0424 - $0.0497 | Request the lead time here |
#2-56
|
|
0.483 in
12.3 mm
|
||
| $0.0416 - $0.0483 | Request the lead time here |
#4-40
|
|
0.209 in
5.3 mm
|
||
| $0.0455 - $0.053 | Request the lead time here |
#4-40
|
|
1.084 in
27.5 mm
|
||
| $0.0422 - $0.0494 | 7000 In stock |
#6-32
|
|
0.372 in
9.4 mm
|
||
| $0.0331 - $0.0455 | Request the lead time here |
M2 x 0.4
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0491 - $0.0573 | Request the lead time here |
#4-40
|
|
1.646 in
41.8 mm
|
||
| $0.0433 - $0.0504 | 1000 In stock |
#6-32
|
|
0.872 in
22.1 mm
|
||
| $0.0455 - $0.053 | Request the lead time here |
#8-32
|
|
0.286 in
7.3 mm