Quantity | Unit price |
---|---|
1000 - 4999 | $0.0486 |
5000 - 9999 | $0.0463 |
10000 - 24999 | $0.0442 |
25000 + | $0.0416 |
Head Diameter | 7.6 mm |
---|---|
Head Diameter | 0.298 in |
Head Height | 2.9 mm |
Head Height | 0.114 in |
Thread Length | 0.875 in |
Thread Length | 22.2 mm |
Thread Size | #8-32 |
Color | Black |
Drive Type | Slotted Drive |
Head Type | Cap Head |
Screw Type | Machine Screw |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue