Quantity | Unit price |
---|---|
1000 - 4999 | $0.0517 |
5000 - 9999 | $0.049 |
10000 - 24999 | $0.0469 |
25000 + | $0.0442 |
Head Diameter | 0.359 in |
---|---|
Head Diameter | 9.1 mm |
Head Height | 0.137 in |
Head Height | 3.5 mm |
Thread Length | 0.250 in |
Thread Length | 6.4 mm |
Thread Size | #10-32 |
Color | Black |
Drive Type | Slotted Drive |
Head Type | Round Head |
Screw Type | Machine Screw |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue