Menu Search

Nylon Twist Ties - Standoff, Snap Mount

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
$0.205 - $0.2459 Request the lead time here
0.300 in
0.402 in
$0.2977 - $0.2977 Request the lead time here
.50 in
.60 in
$0.2528 - $0.2528 Request the lead time here
.50 in
.60 in
$0.2077 - $0.2077 Request the lead time here
.40 in
.50 in
STL-6-350-8-01 $0.2008 - $0.2008 Request the lead time here
.30 in
.40 in
$0.1886 - $0.1886 Request the lead time here
.20 in
.30 in
$0.2424 - $0.2624 Request the lead time here
0.620 in
$0.1546 - $0.1675 Request the lead time here
0.500 in
$0.1082 - $0.1336 Request the lead time here
0.200 in
$0.1466 - $0.1809 Request the lead time here
0.453 in
$0.1466 - $0.1809 Request the lead time here
0.453 in
$0.2102 - $0.2279 Request the lead time here
0.375 in
$0.1808 - $0.1961 Request the lead time here
0.276 in
$0.1472 - $0.1594 Request the lead time here
0.250 in
$0.2914 - $0.3496 6000 In stock
$0.2603 - $0.3921 26000 In stock
$0.2508 - $0.2716 11000 In stock
$0.3038 - $0.3646 2000 In stock
$0.2153 - $0.3239 145000 In stock
STL-600-3-01 $0.2473 - $0.2967 70000 In stock
  • of 3
Twist Ties - Push In ; Compatible Cable Diameter Range - 7.6 - 10.2 mm | 0.300 - 0.400 in ; Spacer Length - 12.7 mm | 0.500 in

STL-1-350-8-01

Price Range
$0.2459 - $0.205

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.300 - 0.402 in
  • Compatible Hole Size
    0.157 in
  • Maximum Compatible Cable Diameter
    0.402 in
  • Maximum Compatible Panel Thickness
    0.079 in
- Push In ; Compatible Cable Diameter Range - 12.7 - 15.2 mm | 0.500 - 0.600 in ; Spacer Length - 12.7 mm | 0.500 in

STL-6-600-8-01

Price Range
$0.2977 - $0.2977

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .50 - .60 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .60 in
- Push In ; Compatible Cable Diameter Range - 12.7 - 15.2 mm | 0.500 - 0.600 in ; Spacer Length - 4.8 mm | 0.188 in

STL-6-600-3-01

Price Range
$0.2528 - $0.2528

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .50 - .60 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .60 in
- Push In ; Compatible Cable Diameter Range - 10.2 - 12.7 mm | 0.400 - 0.500 in ; Spacer Length - 4.8 mm | 0.188 in

STL-6-450-3-01

Price Range
$0.2077 - $0.2077

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .40 - .50 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .50 in
- Push In ; Compatible Cable Diameter Range - 7.6 - 10.2 mm | 0.300 - 0.400 in ; Spacer Length - 12.7 mm | 0.500 in

STL-6-350-8-01

Price Range
$0.2008 - $0.2008

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .30 - .40 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .40 in
- Push In ; Compatible Cable Diameter Range - 5.1 - 7.6 mm | 0.200 - 0.300 in ; Spacer Length - 12.7 mm | 0.500 in

STL-6-250-8-01

Price Range
$0.1886 - $0.1886

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .20 - .30 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .30 in
Twist Ties Clip On 0.620 in 0.7 mm PA Black

23EZS0625N0028B

Price Range
$0.2624 - $0.2424

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.620 in
  • Compatible Hole Size
    0.185 in
  • Maximum Compatible Cable Diameter
    0.620 in
  • Maximum Compatible Panel Thickness
    0.079 in
Twist Ties Clip On 0.500 in 1.0 mm PA Black

23EZS0500B0040B

Price Range
$0.1675 - $0.1546

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.626 in
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Size
    0.252 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Maximum Compatible Panel Thickness
    0.11 in
Twist Ties Clip On 0.200 in 0.3 mm PA Black

23EZS0200N0030B

Price Range
$0.1336 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.200 in
  • Compatible Hole Size
    0.185 in
  • Maximum Compatible Cable Diameter
    0.200 in
  • Maximum Compatible Panel Thickness
    0.079 in
Twist Ties Clip On 0.453 in 0.7 mm PA Black

23EZS0450N0030B

Price Range
$0.1809 - $0.1466

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.453 in
  • Compatible Hole Size
    0.185 in
  • Maximum Compatible Cable Diameter
    0.453 in
  • Maximum Compatible Panel Thickness
    0.079 in
Twist Ties Clip On 0.453 in 15.6 mm PA Black

23EZS0450N0625B

Price Range
$0.1809 - $0.1466

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.453 in
  • Compatible Hole Size
    0.185 in
  • Maximum Compatible Cable Diameter
    0.453 in
  • Maximum Compatible Panel Thickness
    0.079 in
Twist Ties Clip On 0.375 in 1.0 mm PA Black

23EZS0375B0040B

Price Range
$0.2279 - $0.2102

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.626 in
  • Compatible Cable Diameter Range
    0.375 in
  • Compatible Hole Size
    0.252 in
  • Maximum Compatible Cable Diameter
    0.375 in
  • Maximum Compatible Panel Thickness
    0.11 in
Twist Ties Clip On 0.276 in 24.2 mm PA Black

23EZS0250N0954B

Price Range
$0.1961 - $0.1808

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.276 in
  • Compatible Hole Size
    0.185 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Maximum Compatible Panel Thickness
    0.079 in
Twist Ties Clip On 0.250 in 1.0 mm PA Black

23EZS0250B0040B

Price Range
$0.1594 - $0.1472

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.626 in
  • Compatible Cable Diameter Range
    0.250 in
  • Compatible Hole Size
    0.252 in
  • Maximum Compatible Cable Diameter
    0.250 in
  • Maximum Compatible Panel Thickness
    0.11 in
Twist Ties - Push In ; Compatible Cable Diameter Range - 12.7 - 15.2 mm | 0.500 - 0.600 in ; Spacer Length - 12.7 mm | 0.500 in

STL-600-8-01

Price Range
$0.3496 - $0.2914

Stock Levels
6000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push In ; Compatible Cable Diameter Range - 10.2 - 12.7 mm | 0.400 - 0.500 in ; Spacer Length - 4.8 mm | 0.188 in

STL-1-450-3-01

Price Range
$0.3921 - $0.2603

Stock Levels
26000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Screw ; PA ; Compatible Cable Diameter Range - 17.8 - 20.3 mm | 0.700 - 0.800 in

KLH-750-01

Price Range
$0.2716 - $0.2508

Stock Levels
11000 In stock
Attributes
  • Ball End Type
    Hole
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Twist Ties - Push In ; Compatible Cable Diameter Range - 12.7 - 15.2 mm | 0.500 - 0.600 in ; Spacer Length - 12.7 mm | 0.500 in

STL-1-600-8-01

Price Range
$0.3646 - $0.3038

Stock Levels
2000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push In ; Compatible Cable Diameter Range - 7.6 - 10.2 mm | 0.300 - 0.400 in ; Spacer Length - 12.7 mm | 0.500 in

STL-350-8-01

Price Range
$0.3239 - $0.2153

Stock Levels
145000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push In ; Compatible Cable Diameter Range - 12.7 - 15.2 mm | 0.500 - 0.600 in ; Spacer Length - 4.8 mm | 0.188 in

STL-600-3-01

Price Range
$0.2967 - $0.2473

Stock Levels
70000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA