Menu Search

O-Ring Face Seal Caps

In stock

Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.

The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.

Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Inner Ring Inside Diameter Outer Ring Inside Diameter Compatible Thread Sizes (All) View
OFR150A $0.5799 - $7.2293 2965 In stock
1.220 in
1-5/16-12
$0.1528 - $1.9124 4206 In stock
0.906 in
1-14
OFR120B $0.1218 - $1.5236 158400 In stock
0.670 in
3/4-16
$0.1204 - $1.5035 560136 In stock
0.625 in
11/16-16
$0.157 - $1.9745 9541 In stock
0.780 in
7/8-14
$0.1696 - $2.1143 36000 In stock
0.960 in
1-1/16-12
$0.1334 - $1.6636 426399 In stock
0.750 in
13/16-16
$0.8116 - $10.1365 711 In stock
1.875 in
2-12
$0.7712 - $9.639 1800 In stock
1.875 in
2-12
$0.1134 - $1.4163 582500 In stock
0.500 in
9/16-18
$0.2705 - $3.3737 75600 In stock
1.343 in
1-7/16-12
$0.5799 - $7.2293 30516 In stock
1.220 in
1-5/16-12
$0.1648 - $2.0522 44400 In stock
1.094 in
1-3/16-12
$0.157 - $1.9745 104400 In stock
0.780 in
7/8-14
OR20A $0.6467 - $8.0844 85 In stock
1.594 in
1-11/16-12
$0.1603 - $2.0055 146000 In stock
0.906 in
1-14
$0.1696 - $2.1143 4104 In stock
0.960 in
1-1/16-12
$0.1218 - $1.5236 300 In stock
0.670 in
3/4-16
$0.0947 - $1.1832 75000 In stock
0.370 in
7/16-20
$0.107 - $1.3371 52500 In stock
0.500 in
9/16-18
  • of 2
O-Ring Face Seal Cap JIC ; 1-5/16-12 ; Outer Ring Inside Diameter 44.9 mm | 1.766 in

OFR150A

Price Range
$7.2293 - $0.5799

Stock Levels
2965 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Inner Ring Inside Diameter
    1.220 in
  • Inner Ring Length
    0.590 in
O-Ring Face Seal Cap UNF ; 1-14 ; Outer Ring Inside Diameter 32 mm | 1.260 in

OR10A

Price Range
$1.9124 - $0.1528

Stock Levels
4206 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    1-14
  • Inner Ring Inside Diameter
    0.906 in
  • Inner Ring Length
    0.530 in
O-Ring Face Seal Cap JIC ; 3/4-16 ; Outer Ring Inside Diameter 27.1 mm | 1.067 in

OFR120B

Price Range
$1.5236 - $0.1218

Stock Levels
158400 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    3/4-16
  • Inner Ring Inside Diameter
    0.670 in
  • Inner Ring Length
    0.430 in
O-Ring Face Seal Cap UNF ; 11/16-16 ; Outer Ring Inside Diameter 22.9 mm | 0.903 in

OFR6B

Price Range
$1.5035 - $0.1204

Stock Levels
560136 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    11/16-16
  • Inner Ring Inside Diameter
    0.625 in
  • Inner Ring Length
    0.370 in
O-Ring Face Seal Cap JIC ; 7/8-14 ; Outer Ring Inside Diameter 30.3 mm | 1.192 in

OFR130A

Price Range
$1.9745 - $0.157

Stock Levels
9541 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    7/8-14
  • Inner Ring Inside Diameter
    0.780 in
  • Inner Ring Length
    0.500 in
O-Ring Face Seal Cap JIC ; 1-1/16-12 ; Outer Ring Inside Diameter 37.8 mm | 1.489 in

OFR140B

Price Range
$2.1143 - $0.1696

Stock Levels
36000 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Inner Ring Inside Diameter
    0.960 in
  • Inner Ring Length
    0.570 in
O-Ring Face Seal Cap UNF ; 13/16-16 ; Outer Ring Inside Diameter 26.7 mm | 1.052 in

OFR8A

Price Range
$1.6636 - $0.1334

Stock Levels
426399 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    13/16-16
  • Inner Ring Inside Diameter
    0.750 in
  • Inner Ring Length
    0.430 in
O-Ring Face Seal Cap UNF ; 2-12 ; Outer Ring Inside Diameter 64 mm | 2.520 in

OFR24A

Price Range
$10.1365 - $0.8116

Stock Levels
711 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    2-12
  • Inner Ring Inside Diameter
    1.875 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap UNF ; 2-12 ; Outer Ring Inside Diameter 64 mm | 2.520 in

OR24B

Price Range
$9.639 - $0.7712

Stock Levels
1800 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    2-12
  • Inner Ring Inside Diameter
    1.875 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap JIC ; 9/16-18 ; Outer Ring Inside Diameter 21.9 mm | 0.864 in

OFR110B

Price Range
$1.4163 - $0.1134

Stock Levels
582500 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16-18
  • Inner Ring Inside Diameter
    0.500 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap UNF ; 1-7/16-12 ; Outer Ring Inside Diameter 45.8 mm | 1.804 in

OFR16A

Price Range
$3.3737 - $0.2705

Stock Levels
75600 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Inner Ring Inside Diameter
    1.343 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap JIC ; 1-5/16-12 ; Outer Ring Inside Diameter 44.9 mm | 1.766 in

OFR150B

Price Range
$7.2293 - $0.5799

Stock Levels
30516 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Inner Ring Inside Diameter
    1.220 in
  • Inner Ring Length
    0.590 in
O-Ring Face Seal Cap UNF ; 1-3/16-12 ; Outer Ring Inside Diameter 39 mm | 1.535 in

OR12A

Price Range
$2.0522 - $0.1648

Stock Levels
44400 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Inner Ring Inside Diameter
    1.094 in
  • Inner Ring Length
    0.560 in
O-Ring Face Seal Cap JIC ; 7/8-14 ; Outer Ring Inside Diameter 30.3 mm | 1.192 in

OFR130B

Price Range
$1.9745 - $0.157

Stock Levels
104400 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    7/8-14
  • Inner Ring Inside Diameter
    0.780 in
  • Inner Ring Length
    0.500 in
O-Ring Face Seal Cap UNF ; 1-11/16-12 ; Outer Ring Inside Diameter 53.2 mm | 2.093 in

OR20A

Price Range
$8.0844 - $0.6467

Stock Levels
85 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    1-11/16-12
  • Inner Ring Inside Diameter
    1.594 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap UNF ; 1-14 ; Outer Ring Inside Diameter 31.9 mm | 1.255 in

OFR10A

Price Range
$2.0055 - $0.1603

Stock Levels
146000 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    1-14
  • Inner Ring Inside Diameter
    0.906 in
  • Inner Ring Length
    0.530 in
O-Ring Face Seal Cap JIC ; 1-1/16-12 ; Outer Ring Inside Diameter 37.8 mm | 1.489 in

OFR140A

Price Range
$2.1143 - $0.1696

Stock Levels
4104 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Inner Ring Inside Diameter
    0.960 in
  • Inner Ring Length
    0.570 in
O-Ring Face Seal Cap JIC ; 3/4-16 ; Outer Ring Inside Diameter 27.1 mm | 1.067 in

OFR120A

Price Range
$1.5236 - $0.1218

Stock Levels
300 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    3/4-16
  • Inner Ring Inside Diameter
    0.670 in
  • Inner Ring Length
    0.430 in
O-Ring Face Seal Cap JIC ; 7/16-20 ; Outer Ring Inside Diameter 18.1 mm | 0.712 in

OFR100B

Price Range
$1.1832 - $0.0947

Stock Levels
75000 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    7/16-20
  • Inner Ring Inside Diameter
    0.370 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap UNF ; 9/16-18 ; Outer Ring Inside Diameter 19.5 mm | 0.768 in

OR4A

Price Range
$1.3371 - $0.107

Stock Levels
52500 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16-18
  • Inner Ring Inside Diameter
    0.500 in
  • Inner Ring Length
    0.326 in