Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.0947 - $1.1832 | 153000 In stock |
0.370 in
9.4 mm
|
|
7/16-20
|
||
| $0.107 - $1.3371 | 24500 In stock |
0.500 in
12.7 mm
|
|
|
||
| $0.1145 - $1.4304 | 57500 In stock |
0.594 in
15.1 mm
|
|
|
||
| $0.157 - $1.9745 | 44400 In stock |
0.780 in
19.8 mm
|
|
7/8-14
|
||
| OFR4B | $0.1126 - $1.407 | 363066 In stock |
0.500 in
12.7 mm
|
|
9/16-18
|
|
| $0.1134 - $1.4163 | 14975 In stock |
0.500 in
12.7 mm
|
|
9/16-18
|
||
| $0.1334 - $1.6636 | 336399 In stock |
0.750 in
19.1 mm
|
|
13/16-16
|
||
| $0.1204 - $1.5035 | 547636 In stock |
0.625 in
15.9 mm
|
|
11/16-16
|
||
| $0.1134 - $1.4163 | 342500 In stock |
0.500 in
12.7 mm
|
|
9/16-18
|
||
| OFR120B | $0.1218 - $1.5236 | 99600 In stock |
0.670 in
17 mm
|
|
3/4-16
|
|
| OR16A | $0.2565 - $3.2183 | 88244 In stock |
1.344 in
34.1 mm
|
|
|
|
| $0.0947 - $1.1832 | 30413 In stock |
0.370 in
9.4 mm
|
|
|
||
| $0.1648 - $2.0522 | 36000 In stock |
1.094 in
27.8 mm
|
|
1-3/16-12
|
||
| $0.2705 - $3.3737 | 64800 In stock |
1.343 in
34.1 mm
|
|
1-7/16-12
|
||
| $0.1218 - $1.5236 | 300 In stock |
0.670 in
17 mm
|
|
|
||
| OR20A | $0.6467 - $8.0844 | 1485 In stock |
1.594 in
40.5 mm
|
|
|
|
| $0.7712 - $9.639 | Request the lead time here |
1.875 in
47.6 mm
|
|
2-12
|
||
| $0.1726 - $2.1611 | 154643 In stock |
1.093 in
27.8 mm
|
|
1-3/16-12
|
||
| $0.5799 - $7.2293 | 26516 In stock |
1.220 in
31 mm
|
|
1-5/16-12
|
||
| $0.6795 - $8.5197 | 13860 In stock |
1.593 in
40.5 mm
|
|
1-11/16-12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue