Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.
Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.
We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.4059 - $0.4497 | Request the lead time here |
|
|
1.969 in
50.0 mm
|
||
$0.3908 - $0.4329 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
||
$0.379 - $0.4198 | Request the lead time here |
|
|
0.472 in
12.0 mm
|
||
$0.4059 - $0.4497 | Request the lead time here |
|
|
1.575 in
40.0 mm
|
||
$0.4633 - $0.5134 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
$0.7034 - $0.7795 | Request the lead time here |
|
|
2.362 in
60.0 mm
|
||
$0.3754 - $0.416 | Request the lead time here |
|
|
1.575 in
40.0 mm
|
||
$0.3739 - $0.4142 | Request the lead time here |
|
|
1.26 in
32.0 mm
|
||
$0.6679 - $0.7401 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
||
$0.3592 - $0.3979 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
$0.6009 - $0.6657 | Request the lead time here |
|
|
0.945 in
24.0 mm
|
||
$11.2501 - $11.8421 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
||
$1.5089 - $1.6719 | Request the lead time here |
|
|
2.047 in
52.0 mm
|
||
$5.3253 - $5.605 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
||
$9.8348 - $10.3515 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
||
$8.9995 - $9.4725 | 10 In stock |
|
|
0.984 in
25.0 mm
|
||
$15.2902 - $16.0947 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
||
$0.2432 - $0.2765 | 3000 In stock |
|
|
0.551 in
14.0 mm
|
||
$0.4924 - $0.5456 | 5000 In stock |
|
|
0.709 in
18.0 mm
|
||
$7.243 - $7.6232 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue