These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.3426 - $0.4098 | 500 In stock |
0.374 in
9.5 mm
|
|
1.752 in
44.5 mm
|
||
$0.1117 - $0.1335 | 1500 In stock |
0.252 in
6.4 mm
|
|
1.252 in
31.8 mm
|
||
$0.0777 - $0.0932 | 7000 In stock |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm
|
||
HS-4-4 | $0.0668 - $0.0801 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
|
$0.182 - $0.2178 | 2000 In stock |
0.374 in
9.5 mm
|
|
1 in
25.4 mm
|
||
$0.3545 - $0.4241 | 19000 In stock |
0.374 in
9.5 mm
|
|
2 in
50.8 mm
|
||
$0.0876 - $0.1047 | 1000 In stock |
0.189 in
4.8 mm
|
|
1 in
25.4 mm
|
||
$0.0741 - $0.0888 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
HS-6-6 | $0.093 - $0.1113 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
|
$0.097 - $0.116 | 5000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
$0.101 - $0.1209 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
$0.1491 - $0.1784 | 3500 In stock |
0.252 in
6.4 mm
|
|
1.752 in
44.5 mm
|
||
$0.0849 - $0.1015 | 6000 In stock |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
$0.0632 - $0.0757 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
$0.0889 - $0.1063 | 3000 In stock |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
$0.4619 - $0.5526 | 21500 In stock |
0.374 in
9.5 mm
|
|
3 in
76.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue