These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Body Diameter | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $3.5777 - $6.6247 | Request the lead time here |
White
|
0.625 in
15.9 mm
|
1/4-20
|
Nylon 6/6
|
2.500 in
63.5 mm
|
||
| $2.308 - $4.9531 | Request the lead time here |
Natural
|
0.256 in
6.5 mm
|
M2
|
Nylon 6/6
|
0.551 in
14.0 mm
|
||
| $2.7437 - $5.7732 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
#10-24
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
| $2.752 - $5.7907 | Request the lead time here |
White
|
0.375 in
9.5 mm
|
#8-32
|
Nylon 6/6
|
2.500 in
63.5 mm
|
||
| TNM3-8-14-2 | $2.308 - $4.9531 | Request the lead time here |
Natural
|
0.315 in
8.0 mm
|
M3
|
Nylon 6/6
|
0.551 in
14.0 mm
|
|
| $2.5151 - $5.292 | Request the lead time here |
White
|
0.250 in
6.4 mm
|
#6-32
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
| $2.7248 - $5.7333 | 200 In stock |
White
|
0.375 in
9.5 mm
|
#8-32
|
Nylon 6/6
|
2.250 in
57.2 mm
|
||
| $2.906 - $6.1143 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
#10-24
|
Nylon 6/6
|
2.500 in
63.5 mm
|
||
| $2.308 - $4.9531 | 400 In stock |
Natural
|
0.256 in
6.5 mm
|
M3
|
Nylon 6/6
|
0.512 in
13.0 mm
|
||
| $2.5558 - $5.3775 | Request the lead time here |
White
|
0.375 in
9.5 mm
|
#8-32
|
Nylon 6/6
|
1.750 in
44.5 mm
|
||
| $2.8388 - $5.9736 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
#10-24
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
| $2.5151 - $5.292 | Request the lead time here |
White
|
0.375 in
9.5 mm
|
#8-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
| $3.4997 - $6.4802 | Request the lead time here |
White
|
0.625 in
15.9 mm
|
1/4-20
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
| $2.6712 - $5.6206 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
#10-24
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $2.9868 - $6.2846 | Request the lead time here |
White
|
0.625 in
15.9 mm
|
1/4-20
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
| $2.469 - $5.1947 | Request the lead time here |
White
|
0.250 in
6.4 mm
|
#6-32
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue