These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $2.6079 - $5.5969 | Request the lead time here |  | 
0.374 in
 
9.5 mm
 | 
0.984 in
 
25.0 mm
 | ||
| $2.308 - $4.9531 | Request the lead time here |  | 
0.256 in
 
6.5 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $2.4792 - $5.3212 | Request the lead time here |  | 
0.256 in
 
6.5 mm
 | 
0.984 in
 
25.0 mm
 | ||
| $2.308 - $4.9531 | 12800 In stock |  | 
0.256 in
 
6.5 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $3.1486 - $6.6247 | Request the lead time here |  | 
0.625 in
 
15.9 mm
 | 
2.500 in
 
63.5 mm
 | ||
| $2.5151 - $5.292 | Request the lead time here |  | 
0.374 in
 
9.5 mm
 | 
1.250 in
 
31.8 mm
 | ||
| $3.1161 - $6.5568 | Request the lead time here |  | 
0.625 in
 
15.9 mm
 | 
2.250 in
 
57.2 mm
 | ||
| TN6-16-832-1 | $2.4886 - $5.2369 | Request the lead time here |  | 
0.375 in
 
9.5 mm
 | 
1.000 in
 
25.4 mm
 | |
| TN8-20-1024-1 | $2.7115 - $5.7053 | Request the lead time here |  | 
0.500 in
 
12.7 mm
 | 
1.250 in
 
31.8 mm
 | |
| $3.3361 - $7.1599 | Request the lead time here |  | 
0.256 in
 
6.5 mm
 | 
2.953 in
 
75.0 mm
 | ||
| $2.9462 - $6.1992 | Request the lead time here |  | 
0.625 in
 
15.9 mm
 | 
1.250 in
 
31.8 mm
 | ||
| $2.4691 - $5.1952 | Request the lead time here |  | 
0.250 in
 
6.4 mm
 | 
1.250 in
 
31.8 mm
 | ||
| $2.6975 - $5.6759 | Request the lead time here |  | 
0.374 in
 
9.5 mm
 | 
2.000 in
 
50.8 mm
 | ||
| $2.8735 - $6.0463 | Request the lead time here |  | 
0.500 in
 
12.7 mm
 | 
2.250 in
 
57.2 mm
 | ||
| $2.9868 - $6.2846 | 100 In stock |  | 
0.625 in
 
15.9 mm
 | 
1.500 in
 
38.1 mm
 | ||
| $2.415 - $5.1832 | Request the lead time here |  | 
0.315 in
 
8.0 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $2.5558 - $5.3775 | Request the lead time here |  | 
0.374 in
 
9.5 mm
 | 
1.750 in
 
44.5 mm
 | ||
| $2.8388 - $5.9736 | Request the lead time here |  | 
0.500 in
 
12.7 mm
 | 
2.000 in
 
50.8 mm
 | ||
| $2.6712 - $5.6206 | Request the lead time here |  | 
0.500 in
 
12.7 mm
 | 
0.875 in
 
22.2 mm
 | ||
| $2.308 - $4.9531 | Request the lead time here |  | 
0.256 in
 
6.5 mm
 | 
0.512 in
 
13.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue