The standard snap-lock support is ideal for quick assembly in PCB stacking applications and the snap-lock and snap-fit features add a secure hold and an ease of application
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3625 - $0.3927 | 1000 In stock | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
1.126 in
 
28.6 mm
 | ||
| $0.2799 - $0.3033 | Request the lead time here | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.437 in
 
11.1 mm
 | ||
| $0.3453 - $0.3739 | Request the lead time here | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
1 in
 
25.4 mm
 | ||
| $0.4807 - $0.5207 | 1000 In stock | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
1.374 in
 
34.9 mm
 | ||
| $0.2964 - $0.3209 | Request the lead time here | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.626 in
 
15.9 mm
 | ||
| $0.2599 - $0.2816 | 9000 In stock | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.252 in
 
6.4 mm
 | ||
| $0.2523 - $0.2736 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.752 in
 
19.1 mm
 | ||
| $0.2101 - $0.2275 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.311 in
 
7.9 mm
 | ||
| LCBS-4-14-01 | $0.2655 - $0.2877 | 1000 In stock | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.874 in
 
22.2 mm
 | |
| $0.2261 - $0.2449 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.437 in
 
11.1 mm
 | ||
| $0.3075 - $0.3331 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
1.252 in
 
31.8 mm
 | ||
| $0.2628 - $0.2847 | Request the lead time here | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.374 in
 
9.5 mm
 | ||
| $0.2101 - $0.2275 | 11000 In stock | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.252 in
 
6.4 mm
 | ||
| $0.2573 - $0.2788 | 7000 In stock | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.189 in
 
4.8 mm
 | ||
| $0.3289 - $0.3563 | Request the lead time here | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.874 in
 
22.2 mm
 | ||
| $0.2886 - $0.3126 | 1000 In stock | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.2599 - $0.2816 | 1000 In stock | 
UL94 V-0
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.311 in
 
7.9 mm
 | ||
| LCBS-4-6-01 | $0.2122 - $0.23 | 21000 In stock | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.374 in
 
9.5 mm
 | |
| LCBS-4-16-01 | $0.279 - $0.3021 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
1 in
 
25.4 mm
 | |
| LCBS-4-3-01 | $0.2078 - $0.2251 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.06 in
 
1.52 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.189 in
 
4.8 mm
 | |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue