Menu Search

PCB Support Pillars - Arrowhead Snap-Lock/Bayonet Nose Snap-Lock/Flexible

In stock

These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2088 - $0.2088 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
1.126 in
$0.2194 - $0.2194 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
1.252 in
$0.1984 - $0.1984 1000 In stock
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
1 in
FLCBS-6-01 $0.1374 - $0.1374 8000 In stock
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.374 in
FLCBS-8-01 $0.1552 - $0.1552 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.5 in
$0.1879 - $0.1879 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.874 in
$0.2299 - $0.2299 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
1.374 in
$0.1768 - $0.1768 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.752 in
$0.166 - $0.166 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.626 in
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 28.6 mm | 1.125 in

FLCBS-18-01

Price Range
$0.2088 - $0.2088

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 31.8 mm | 1.250 in

FLCBS-20-01

Price Range
$0.2194 - $0.2194

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 25.4 mm | 1.000 in

FLCBS-16-01

Price Range
$0.1984 - $0.1984

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

FLCBS-6-01

Price Range
$0.1374 - $0.1374

Stock Levels
8000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

FLCBS-8-01

Price Range
$0.1552 - $0.1552

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.875 in

FLCBS-14-01

Price Range
$0.1879 - $0.1879

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 34.9 mm | 1.375 in

FLCBS-22-01

Price Range
$0.2299 - $0.2299

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.750 in

FLCBS-12-01

Price Range
$0.1768 - $0.1768

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.625 in

FLCBS-10-01

Price Range
$0.166 - $0.166

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F