Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The ends are arrowhead fasteners and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.275 - $0.3046 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.787 in
20.0 mm
|
||
| CBDLS505A | $0.1985 - $0.22 | 6000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.126 in
3.2 mm
|
|
| $0.2367 - $0.2623 | 1000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.591 in
15.0 mm
|
||
| $0.2201 - $0.2439 | 1000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.441 in
11.2 mm
|
||
| $0.28 - $0.3102 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.866 in
22.0 mm
|
||
| $0.2038 - $0.2258 | 2000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.197 in
5.0 mm
|
||
| $0.2493 - $0.2763 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.63 in
16.0 mm
|
||
| $0.2265 - $0.251 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.472 in
12.0 mm
|
||
| $0.2432 - $0.2695 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.374 in
9.5 mm
|
||
| $0.29 - $0.3214 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.866 in
22.0 mm
|
||
| $0.2139 - $0.237 | 1000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.378 in
9.6 mm
|
||
| $0.2038 - $0.2258 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.197 in
5.0 mm
|
||
| $0.2167 - $0.2462 | Request the lead time here |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| $0.3002 - $0.3327 | 1000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.2417 - $0.2678 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1985 - $0.22 | Request the lead time here |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.126 in
3.2 mm
|
||
| $0.2519 - $0.2791 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.661 in
16.8 mm
|
||
| $0.2038 - $0.2258 | 2500 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.197 in
5.0 mm
|
||
| $0.2861 - $0.3171 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.2062 - $0.2284 | 1000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue