Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5806 - $0.7337 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.126 in
28.6 mm
|
||
| $0.1997 - $0.227 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.252 in
6.4 mm
|
||
| $0.2276 - $0.2587 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.5 in
12.7 mm
|
||
| $0.1632 - $0.1854 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.3259 - $0.3532 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 in
1.57 mm
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
||
| LCBSA-6-5-19 | $0.202 - $0.2296 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.311 in
7.9 mm
|
|
| $0.3226 - $0.3494 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.063 in
1.6 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.752 in
19.1 mm
|
||
| $0.2144 - $0.2435 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
| $0.1598 - $0.1814 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.2041 - $0.2318 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.752 in
19.1 mm
|
||
| $0.2482 - $0.2818 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.252 in
31.8 mm
|
||
| $0.1632 - $0.1854 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.311 in
7.9 mm
|
||
| $0.227 - $0.2516 | 6000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.062 in
1.2 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.945 in
24.0 mm
|
||
| $0.2041 - $0.2318 | 3000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| $0.2144 - $0.2435 | 1000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.874 in
22.2 mm
|
||
| LCBSA-6-22-01 | $0.2604 - $0.2958 | 3000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.374 in
34.9 mm
|
|
| $0.1737 - $0.1973 | 8000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.374 in
9.5 mm
|
||
| $0.2501 - $0.2772 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.062 in
1.2 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.224 in
31.1 mm
|
||
| $0.3422 - $0.3707 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
1.374 in
34.9 mm
|
||
| $0.2604 - $0.2958 | 6000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm