These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fastener that has a low profile.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1287 - $0.159 | 19000 In stock |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.750 in
19.1 mm
|
||
| $0.085 - $0.105 | Request the lead time here |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.395 in
10 mm
|
||
| HMSP-TM-2-01 | $0.0949 - $0.117 | 52450 In stock |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.125 in
3.2 mm
|
|
| $0.0976 - $0.1206 | 5000 In stock |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.188 in
4.8 mm
|
||
| $0.1006 - $0.1242 | Request the lead time here |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.250 in
6.4 mm
|
||
| $0.1212 - $0.1495 | 17000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1364 - $0.1685 | 1000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1132 - $0.1399 | Request the lead time here |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
|
0.5 in
12.7 mm
|
||
| $0.1024 - $0.1264 | 1000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue