Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
LCCBS-TF-10-19 | $0.2694 - $0.3064 | Request the lead time here |
0.187 in
4.7 mm
|
|
|
#6-32
|
0.672 in
17.1 mm
|
|
$0.2622 - $0.2978 | Request the lead time here |
0.187 in
4.7 mm
|
|
|
#6-32
|
0.534 in
13.6 mm
|
||
$0.2304 - $0.2618 | 1000 In stock |
0.187 in
4.7 mm
|
|
|
#6-32
|
0.797 in
20.2 mm
|
||
$0.3007 - $0.3416 | Request the lead time here |
0.187 in
4.7 mm
|
|
|
#6-32
|
0.922 in
23.4 mm
|
||
$0.2428 - $0.276 | Request the lead time here |
0.187 in
4.7 mm
|
|
|
#6-32
|
0.922 in
23.4 mm
|
||
$0.2107 - $0.2395 | 14000 In stock |
0.187 in
4.7 mm
|
|
|
#6-32
|
0.534 in
13.6 mm
|
||
$0.2493 - $0.2831 | Request the lead time here |
0.187 in
4.7 mm
|
|
|
#6-32
|
1.047 in
26.6 mm
|
||
$0.3098 - $0.352 | Request the lead time here |
0.187 in
4.7 mm
|
|
|
#6-32
|
1.047 in
26.6 mm
|
||
$0.2189 - $0.2488 | 35000 In stock |
0.187 in
4.7 mm
|
|
|
#6-32
|
0.672 in
17.1 mm
|
||
LCCBS-TF-12-19 | $0.2851 - $0.324 | Request the lead time here |
0.187 in
4.7 mm
|
|
|
#6-32
|
0.797 in
20.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue