These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2421 - $0.2751 | 1000 In stock | 
0.157 in
 
4.0 mm
 |  |  |  | 
0.874 in
 
22.2 mm
 | ||
| $0.2484 - $0.282 | 8000 In stock | 
0.157 in
 
4.0 mm
 |  |  |  | 
1 in
 
25.4 mm
 | ||
| $0.2181 - $0.2477 | 20000 In stock | 
0.157 in
 
4.0 mm
 |  |  |  | 
0.626 in
 
15.9 mm
 | ||
| $0.2064 - $0.2347 | Request the lead time here | 
0.157 in
 
4.0 mm
 |  |  | 
#6-32
 | 
0.5 in
 
12.7 mm
 | ||
| LCBS-TF-6-01 | $0.2032 - $0.231 | 13000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#6-32
 | 
0.374 in
 
9.5 mm
 | |
| $0.2296 - $0.2608 | Request the lead time here | 
0.157 in
 
4 mm
 |  | 
0.062 in
 
1.6 mm
 | 
#6-32
 | 
0.750 in
 
19.1 mm
 | ||
| $0.2628 - $0.4078 | Request the lead time here | 
0.157 in
 
4.0 mm
 |  |  | 
#8-32
 | 
0.25 in
 
6.35 mm
 | ||
| $0.2912 - $0.3153 | 1000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#6-32
 | 
0.75 in
 
19.05 mm
 | ||
| $0.2767 - $0.2997 | 124000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#6-32
 | 
0.625 in
 
15.88 mm
 | ||
| $0.3243 - $0.3511 | 6000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#6-32
 | 
1.125 in
 
28.58 mm
 | ||
| $0.2767 - $0.2997 | 430000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#8-32
 | 
0.625 in
 
15.88 mm
 | ||
| $0.3113 - $0.3373 | 1000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#8-32
 | 
1.125 in
 
28.58 mm
 | ||
| $0.2671 - $0.4163 | 164000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#8-32
 | 
0.375 in
 
9.53 mm
 | ||
| $0.2577 - $0.2792 | 2000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#6-32
 | 
0.375 in
 
9.53 mm
 | ||
| $0.3071 - $0.3325 | 6000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#6-32
 | 
0.875 in
 
22.23 mm
 | ||
| $0.3431 - $0.3716 | 1000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#6-32
 | 
1.406 in
 
35.71 mm
 | ||
| $0.2509 - $0.2719 | 4000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#8-32
 | 
0.5 in
 
12.7 mm
 | ||
| $0.3016 - $0.4496 | 5000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#8-32
 | 
0.75 in
 
19.05 mm
 | ||
| $0.3164 - $0.3427 | 1000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#8-32
 | 
1.25 in
 
31.75 mm
 | ||
| $0.3337 - $0.3614 | 3000 In stock | 
0.157 in
 
4.0 mm
 |  |  | 
#6-32
 | 
1.25 in
 
31.75 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue