Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.272 - $0.3089 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 |  | 
1.406 in
 
35.7 mm
 | ||
| $0.2504 - $0.2846 | 2000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#8-32
 | 
1 in
 
25.4 mm
 | ||
| $0.2352 - $0.2673 | 3000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.437 in
 
11.1 mm
 | ||
| $0.2539 - $0.2886 | 12000 In stock |  | 
0.252 in
 
6.4 mm
 |  | 
1 in
 
25.4 mm
 | ||
| $0.2577 - $0.2928 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#8-32
 | 
1.126 in
 
28.6 mm
 | ||
| $0.2661 - $0.3025 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#8-32
 | 
1.406 in
 
35.7 mm
 | ||
| $0.2373 - $0.2694 | 17000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.5 in
 
12.7 mm
 | ||
| $0.2167 - $0.2675 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
M4
 | 
1.772 in
 
45.0 mm
 | ||
| $0.227 - $0.2803 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 | 
M4
 | 
1.969 in
 
50.0 mm
 | ||
| $0.2015 - $0.2487 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 | 
#8-32
 | 
1.5 in
 
38.1 mm
 | ||
| $0.376 - $0.4165 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 | 
M4
 | 
0.937 in
 
23.8 mm
 | ||
| $0.2279 - $0.259 | 9000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.189 in
 
4.8 mm
 | ||
| $0.2315 - $0.2631 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.311 in
 
7.9 mm
 | ||
| MSCBS-12-01 | $0.2313 - $0.2626 | 4000 In stock |  | 
0.252 in
 
6.4 mm
 |  | 
0.752 in
 
19.1 mm
 | |
| $0.2335 - $0.2652 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.374 in
 
9.5 mm
 | ||
| $0.2298 - $0.2612 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.252 in
 
6.4 mm
 | ||
| $0.2496 - $0.2837 | 4000 In stock |  | 
0.300 in
 
7.6 mm
 | 
#6-32
 | 
1.000 in
 
25.4 mm
 | ||
| $0.3102 - $0.3524 | 2000 In stock |  | 
0.299 in
 
7.6 mm
 |  | 
1 in
 
25.4 mm
 | ||
| $0.2406 - $0.2733 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 |  | 
0.874 in
 
22.2 mm
 | ||
| $0.2854 - $0.3245 | 2000 In stock |  | 
0.299 in
 
7.6 mm
 |  | 
0.752 in
 
19.1 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue