These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.272 - $0.3089 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 |  | 
1.406 in
 
35.7 mm
 | ||
| $0.2504 - $0.2846 | 2000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#8-32
 | 
1 in
 
25.4 mm
 | ||
| $0.2352 - $0.2673 | 3000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.437 in
 
11.1 mm
 | ||
| $0.2539 - $0.2886 | 12000 In stock |  | 
0.252 in
 
6.4 mm
 |  | 
1 in
 
25.4 mm
 | ||
| $0.2577 - $0.2928 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#8-32
 | 
1.126 in
 
28.6 mm
 | ||
| $0.2661 - $0.3025 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#8-32
 | 
1.406 in
 
35.7 mm
 | ||
| $0.2373 - $0.2694 | 17000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.5 in
 
12.7 mm
 | ||
| $0.2167 - $0.2675 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
M4
 | 
1.772 in
 
45.0 mm
 | ||
| $0.227 - $0.2803 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 | 
M4
 | 
1.969 in
 
50.0 mm
 | ||
| $0.2015 - $0.2487 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 | 
#8-32
 | 
1.5 in
 
38.1 mm
 | ||
| $0.376 - $0.4165 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 | 
M4
 | 
0.937 in
 
23.8 mm
 | ||
| $0.2279 - $0.259 | 9000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.189 in
 
4.8 mm
 | ||
| $0.2315 - $0.2631 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.311 in
 
7.9 mm
 | ||
| MSCBS-12-01 | $0.2313 - $0.2626 | 4000 In stock |  | 
0.252 in
 
6.4 mm
 |  | 
0.752 in
 
19.1 mm
 | |
| $0.2335 - $0.2652 | 1000 In stock |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.374 in
 
9.5 mm
 | ||
| $0.2298 - $0.2612 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 | 
#6-32
 | 
0.252 in
 
6.4 mm
 | ||
| $0.2496 - $0.2837 | 4000 In stock |  | 
0.300 in
 
7.6 mm
 | 
#6-32
 | 
1.000 in
 
25.4 mm
 | ||
| $0.3102 - $0.3524 | 2000 In stock |  | 
0.299 in
 
7.6 mm
 |  | 
1 in
 
25.4 mm
 | ||
| $0.2406 - $0.2733 | Request the lead time here |  | 
0.252 in
 
6.4 mm
 |  | 
0.874 in
 
22.2 mm
 | ||
| $0.2854 - $0.3245 | 2000 In stock |  | 
0.299 in
 
7.6 mm
 |  | 
0.752 in
 
19.1 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue