Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1996 - $0.2267 | 11000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2569 - $0.292 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
||
| LCBS-TM-8-01 | $0.2076 - $0.2358 | 5000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
|
| $0.2042 - $0.2321 | 22000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.249 - $0.2829 | 6000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2714 - $0.3085 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2431 - $0.2764 | 8000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
| $0.301 - $0.342 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
| $0.2076 - $0.2358 | 18000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.253 - $0.2874 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.2192 - $0.2492 | 10000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2431 - $0.2764 | 9000 In stock |
|
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| SCBS-6-01 | $0.2042 - $0.2321 | 8000 In stock |
|
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
|
| $0.201 - $0.2283 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| SCBS-12-01 | $0.2306 - $0.2621 | 8000 In stock |
|
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
|
| $0.376 - $0.4165 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
0.937 in
23.8 mm
|
||
| SCBS-10-01 | $0.2192 - $0.2492 | 3000 In stock |
|
0.252 in
6.4 mm
|
#8-32
|
0.626 in
15.9 mm
|
|
| $0.2315 - $0.2631 | 1000 In stock |
|
0.252 in
6.4 mm
|
#6-32
|
0.311 in
7.9 mm
|
||
| $0.2335 - $0.2652 | 1000 In stock |
|
0.252 in
6.4 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
| $0.2406 - $0.2733 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue