Menu Search

PCB Support Pillars - Non-Locking/Threaded Female

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a releasable snap-fit bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Internal Thread Length Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.301 - $0.342 Request the lead time here
0.157 in
0.874 in
$0.2714 - $0.3085 3000 In stock
0.157 in
0.626 in
$0.2076 - $0.2358 2000 In stock
0.157 in
#6-32
0.5 in
$0.2192 - $0.2492 5000 In stock
0.157 in
#6-32
0.626 in
$0.253 - $0.2874 3000 In stock
0.157 in
0.374 in
$0.2854 - $0.3245 2000 In stock
0.157 in
0.752 in
CBS-TF-6-01 $0.2042 - $0.2321 11000 In stock
0.157 in
#6-32
0.374 in
$0.2306 - $0.2621 15000 In stock
0.157 in
#6-32
0.752 in
$0.2569 - $0.292 10000 In stock
0.157 in
0.5 in
$0.3102 - $0.3524 9000 In stock
0.157 in
1 in
$0.2431 - $0.2764 1000 In stock
0.157 in
0.062 in
#6-32
0.875 in
$0.2496 - $0.2837 1000 In stock
0.157 in
1 in
Screw Support - Spacer Length 22.2 mm | 0.874 in ; UL94 V-0

CBS-TF-14-19

Price Range
$0.342 - $0.301

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Spacer Length 15.9 mm | 0.626 in ; UL94 V-0

CBS-TF-10-19

Price Range
$0.3085 - $0.2714

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Spacer Length 12.7 mm | 0.5 in ; UL94 V-2

CBS-TF-8-01

Price Range
$0.2358 - $0.2076

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Spacer Length 15.9 mm | 0.626 in ; UL94 V-2

CBS-TF-10-01

Price Range
$0.2492 - $0.2192

Stock Levels
5000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Spacer Length 9.5 mm | 0.374 in ; UL94 V-0

CBS-TF-6-19

Price Range
$0.2874 - $0.253

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Spacer Length 19.1 mm | 0.752 in ; UL94 V-0

CBS-TF-12-19

Price Range
$0.3245 - $0.2854

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Spacer Length 9.5 mm | 0.374 in ; UL94 V-2

CBS-TF-6-01

Price Range
$0.2321 - $0.2042

Stock Levels
11000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Spacer Length 19.1 mm | 0.752 in ; UL94 V-2

CBS-TF-12-01

Price Range
$0.2621 - $0.2306

Stock Levels
15000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Spacer Length 12.7 mm | 0.5 in ; UL94 V-0

CBS-TF-8-19

Price Range
$0.292 - $0.2569

Stock Levels
10000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Spacer Length 25.4 mm | 1 in ; UL94 V-0

CBS-TF-16-19

Price Range
$0.3524 - $0.3102

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Non-Locking Fix ; 4.0 mm | 0.157 in ; 1.6 mm | 0.063 in ; #6-32 ; 22.2 mm | 0.874 in

CBS-TF-14-01

Price Range
$0.2764 - $0.2431

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 25.4 mm | 1.000 in ; UL94 V-2

CBS-TF-16-01

Price Range
$0.2837 - $0.2496

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F