Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2337 - $0.2886 | 1000 In stock | 
0.126 in
 
3.2 mm
 | 
0.185 in
 
4.7 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.5 in
 
12.7 mm
 | ||
| RLCBSR1-10-01 | $0.1587 - $0.1803 | 1000 In stock | 
0.157 in
 
4.0 mm
 | 
0.252 in
 
6.4 mm
 | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.626 in
 
15.9 mm
 | |
| 27RV00375 | $0.2299 - $0.2839 | 204000 In stock | 
0.126 in
 
3.2 mm
 | 
0.185 in
 
4.7 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.374 in
 
9.5 mm
 | |
| 27RV00250 | $0.2264 - $0.2794 | 1000 In stock | 
0.126 in
 
3.2 mm
 | 
0.185 in
 
4.7 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.256 in
 
6.5 mm
 | |
| $0.2042 - $0.2318 | 109000 In stock | 
0.157 in
 
4.0 mm
 | 
0.213 in
 
5.4 mm
 | 
0.063 in
 
1.6 mm
 | 
0.047 - 0.079 in
 
1.2 - 2.0 mm
 | 
0.374 in
 
9.5 mm
 | ||
| $0.1132 - $0.1286 | Request the lead time here | 
0.126 in
 
3.2 mm
 | 
0.213 in
 
5.4 mm
 | 
0.063 in
 
1.6 mm
 | 
0.030 - 0.031 in
 
0.8 - 0.8 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.2998 - $0.3406 | 11000 In stock | 
0.157 in
 
4.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.047 in
 
0.8 - 1.2 mm
 | 
0.311 in
 
7.9 mm
 | ||
| $0.1314 - $0.1494 | 57000 In stock | 
0.157 in
 
4.0 mm
 | 
0.252 in
 
6.4 mm
 | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.065 in
 
1.5 - 1.65 mm
 | 
0.252 in
 
6.4 mm
 | ||
| $0.2933 - $0.3332 | 1000 In stock | 
0.157 in
 
4.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.047 in
 
0.8 - 1.2 mm
 | 
0.189 in
 
4.8 mm
 | ||
| RLCBSRE-6-01 | $0.1473 - $0.1674 | Request the lead time here | 
0.157 in
 
4.0 mm
 | 
0.213 in
 
5.4 mm
 | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.065 in
 
1.5 - 1.65 mm
 | 
0.374 in
 
9.5 mm
 | |
| $0.1483 - $0.1686 | 19000 In stock | 
0.126 in
 
3.2 mm
 | 
0.189 in
 
4.8 mm
 | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.1483 - $0.1686 | 2000 In stock | 
0.157 in
 
4.0 mm
 | 
0.252 in
 
6.4 mm
 | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.1101 - $0.1249 | Request the lead time here | 
0.126 in
 
3.2 mm
 | 
0.213 in
 
5.4 mm
 | 
0.063 in
 
1.6 mm
 | 
0.030 - 0.031 in
 
0.8 - 0.8 mm
 | 
0.315 in
 
8.0 mm
 | ||
| CRLCBSRE-4-01 | $0.1999 - $0.2274 | 79000 In stock | 
0.157 in
 
4.0 mm
 | 
0.213 in
 
5.4 mm
 | 
0.063 in
 
1.6 mm
 | 
0.047 - 0.079 in
 
1.2 - 2.0 mm
 | 
0.252 in
 
6.4 mm
 | |
| $0.1537 - $0.1743 | 3000 In stock | 
0.126 in
 
3.2 mm
 | 
0.189 in
 
4.8 mm
 | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.563 in
 
14.3 mm
 | ||
| CRLCBSR-12-01 | $0.3179 - $0.3613 | 20000 In stock | 
0.157 in
 
4.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.047 in
 
0.8 - 1.2 mm
 | 
0.752 in
 
19.1 mm
 | |
| CRLCBSR-4-01 | $0.2984 - $0.3389 | 1000 In stock | 
0.157 in
 
4.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.047 in
 
0.8 - 1.2 mm
 | 
0.252 in
 
6.4 mm
 | |
| CRLCBSR-8-01 | $0.3078 - $0.3498 | 1000 In stock | 
0.157 in
 
4.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.047 in
 
0.8 - 1.2 mm
 | 
0.5 in
 
12.7 mm
 | |
| $0.303 - $0.3442 | 5000 In stock | 
0.157 in
 
4.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.047 in
 
0.8 - 1.2 mm
 | 
0.374 in
 
9.5 mm
 | ||
| $0.1405 - $0.1596 | 7500 In stock | 
0.157 in
 
4.0 mm
 | 
0.213 in
 
5.4 mm
 | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.065 in
 
1.5 - 1.65 mm
 | 
0.252 in
 
6.4 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue