These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.2337 - $0.2886 | 1000 In stock |
0.126 in
3.2 mm
|
0.185 in
4.7 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
27RV00375 | $0.2299 - $0.2839 | 204000 In stock |
0.126 in
3.2 mm
|
0.185 in
4.7 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.374 in
9.5 mm
|
|
RLCBSR1-10-01 | $0.2258 - $0.271 | Request the lead time here |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.626 in
15.9 mm
|
|
27RV00250 | $0.2264 - $0.2794 | 4000 In stock |
0.157 in
4.0 mm
|
0.185 in
4.7 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.256 in
6.5 mm
|
|
RLCBSR-6-01 | $0.1965 - $0.2945 | 182000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.374 in
9.5 mm
|
|
$0.253 - $0.3122 | Request the lead time here |
0.125 in
3.2 mm
|
0.187 in
4.7 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.059 - 0.062 in
1.5 - 1.6 mm
|
0.375 in
9.5 mm
|
||
$0.2489 - $0.3074 | Request the lead time here |
0.157 in
4.0 mm
|
0.185 in
4.7 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.256 in
6.5 mm
|
||
CRLCBSR-4-01 | $0.4245 - $0.5095 | 2000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.252 in
6.4 mm
|
|
CRLCBSR-8-01 | $0.4383 - $0.6413 | 1000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.5 in
12.7 mm
|
|
CRLCBSR-12-01 | $0.4525 - $0.5431 | 20000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.748 in
19.0 mm
|
|
$0.4312 - $0.5175 | 5000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.374 in
9.5 mm
|
||
$0.4174 - $0.5008 | 1000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.189 in
4.8 mm
|
||
RLCBSRE-6-01 | $0.2097 - $0.3146 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.374 in
9.5 mm
|
|
$0.2113 - $0.2535 | 25000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
$0.2113 - $0.2535 | 2000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
$0.1398 - $0.1677 | Request the lead time here |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.315 in
8.0 mm
|
||
$0.2906 - $0.3487 | 168000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.374 in
9.5 mm
|
||
RLCBSC-14-01 | $0.1437 - $0.1724 | Request the lead time here |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.551 in
14.0 mm
|
|
$0.4266 - $0.5122 | 11000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.315 in
8.0 mm
|
||
$0.187 - $0.2244 | 57000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue