Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| RLCBSB-6-01 | $0.1502 - $0.1707 | Request the lead time here |
|
|
|
|
0.236 in
6.0 mm
|
|
| $0.1533 - $0.1742 | Request the lead time here |
|
|
|
|
0.394 in
10.0 mm
|
||
| $0.1314 - $0.1494 | 57000 In stock |
|
|
|
|
0.252 in
6.4 mm
|
||
| $0.1347 - $0.1531 | 44000 In stock |
|
|
|
|
0.311 in
7.9 mm
|
||
| $0.1433 - $0.1628 | 17000 In stock |
|
|
|
|
0.437 in
11.1 mm
|
||
| $0.1502 - $0.1707 | Request the lead time here |
|
|
|
|
0.315 in
8.0 mm
|
||
| $0.1502 - $0.1707 | Request the lead time here |
|
|
|
|
0.197 in
5.0 mm
|
||
| $0.1565 - $0.1778 | Request the lead time here |
|
|
|
|
0.551 in
14.0 mm
|
||
| $0.1565 - $0.1778 | Request the lead time here |
|
|
|
|
0.472 in
12.0 mm
|
||
| RLCBSRS-10-01 | $0.1587 - $0.1803 | 2000 In stock |
|
|
|
|
0.626 in
15.9 mm
|
|
| $0.1483 - $0.1686 | 8000 In stock |
|
|
|
|
0.5 in
12.7 mm
|
||
| RLCBSRS-6-01 | $0.1378 - $0.1567 | 23000 In stock |
|
|
|
|
0.374 in
9.5 mm
|
|
| $0.2993 - $0.3315 | Request the lead time here |
|
|
|
|
0.472 in
12.0 mm
|
||
| $0.3702 - $0.4103 | Request the lead time here |
|
|
|
|
0.945 in
24.0 mm
|
||
| $0.2937 - $0.3254 | Request the lead time here |
|
|
|
|
0.394 in
10.0 mm
|
||
| $0.3562 - $0.3947 | Request the lead time here |
|
|
|
|
0.854 in
21.7 mm
|
||
| $0.3276 - $0.3631 | Request the lead time here |
|
|
|
|
0.752 in
19.1 mm
|
||
| $0.208 - $0.2305 | Request the lead time here |
|
|
|
|
0.138 in
3.5 mm
|
||
| $0.3134 - $0.3474 | Request the lead time here |
|
|
|
|
0.598 in
15.2 mm
|
||
| $0.2336 - $0.259 | 4000 In stock |
|
|
|
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue