Menu Search

PCB Support Pillars - Reverse Locking/Flat Rest Mount

In stock

These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Fixing Type Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
$0.3185 - $0.3529 10000 In stock
0.531 in
$0.2418 - $0.2681 4000 In stock
0.197 in
$0.3363 - $0.3726 Request the lead time here
0.709 in
RLCBSRS-10-01 $0.1643 - $0.1866 2000 In stock
0.626 in
$0.1535 - $0.1745 8000 In stock
0.5 in
RLCBSRS-6-01 $0.1426 - $0.1622 21000 In stock
0.374 in
$0.1483 - $0.1685 16000 In stock
0.437 in
$0.136 - $0.1546 56000 In stock
0.252 in
$0.1394 - $0.1585 43000 In stock
0.311 in
  • of 2
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.217 in - Spacer Length 13.5 mm | 0.531 in ; Style 1

CBRLSS050A

Price Range
$0.3529 - $0.3185

Stock Levels
10000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.531 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.217 in - Spacer Length 5 mm | 0.197 in ; Style 1

CBRLSS010A

Price Range
$0.2681 - $0.2418

Stock Levels
4000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.197 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - ; Hole Diameter B 5.5 mm | 0.217 in - Spacer Length 18 mm | 0.709 in ; Style 1

CBRLSS070A

Price Range
$0.3726 - $0.3363

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.709 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-10-01

Price Range
$0.1866 - $0.1643

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.626 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-8-01

Price Range
$0.1745 - $0.1535

Stock Levels
8000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.5 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - 9.5 mm | 0.374 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-6-01

Price Range
$0.1622 - $0.1426

Stock Levels
21000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.374 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-7-01

Price Range
$0.1685 - $0.1483

Stock Levels
16000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.437 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-4-01

Price Range
$0.1546 - $0.136

Stock Levels
56000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.252 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-5-01

Price Range
$0.1585 - $0.1394

Stock Levels
43000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.311 in
  • Color
    Natural
  • Full Material
    Nylon 6/6