Menu Search

PCB Support Pillars - Reverse Locking/Snap-Fit

In stock

These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1659 - $0.1887 Request the lead time here
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.437 in
$0.1722 - $0.1956 15000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.5 in
$0.1805 - $0.2049 3000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.626 in
$0.2261 - $0.257 4000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.252 in
$0.2462 - $0.2798 1000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.5 in
$0.2471 - $0.2808 8000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.189 in
$0.2423 - $0.2752 Request the lead time here
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.374 in
$0.1523 - $0.1733 31000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.252 in
$0.1599 - $0.1817 4000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.374 in
CRCBSRE-10-01 $0.2522 - $0.2865 45000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.626 in
$0.1779 - $0.2024 1000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.563 in
Reverse Locking Support - 11.1 mm | 0.438 in ; UL94 V-2 ; PA 6

RCBSR-7-01

Price Range
$0.1887 - $0.1659

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; Nylon 6/6

RCBSR-8-01

Price Range
$0.1956 - $0.1722

Stock Levels
15000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 15.9 mm | 0.625 in ; UL94 V-2 ; Nylon 6/6

RCBSR-10-01

Price Range
$0.2049 - $0.1805

Stock Levels
3000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 6.4 mm | 0.250 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-4-01

Price Range
$0.257 - $0.2261

Stock Levels
4000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-8-01

Price Range
$0.2798 - $0.2462

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 4.7 mm | 0.187 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-3-01

Price Range
$0.2808 - $0.2471

Stock Levels
8000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-6-01

Price Range
$0.2752 - $0.2423

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 6.4 mm | 0.250 in ; UL94 V-2 ; Nylon 6/6

RCBSR-4-01

Price Range
$0.1733 - $0.1523

Stock Levels
31000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; Nylon 6/6

RCBSR-6-01

Price Range
$0.1817 - $0.1599

Stock Levels
4000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 15.9 mm | 0.625 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-10-01

Price Range
$0.2865 - $0.2522

Stock Levels
45000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; Nylon 6/6

RCBSR-9-01

Price Range
$0.2024 - $0.1779

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F