These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
551773 | $0.1869 - $0.2756 | Request the lead time here |
|
|
|
|
0.118 in
3.0 mm
|
|
$0.1902 - $0.2806 | Request the lead time here |
|
|
|
|
0.236 in
6.0 mm
|
||
$0.1889 - $0.2791 | Request the lead time here |
|
|
|
|
0.197 in
5.0 mm
|
||
$0.195 - $0.2877 | Request the lead time here |
|
|
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue