Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2572 - $0.3086 | 9000 In stock |
0.234 in
5.9 mm
|
0.313 in
8 mm
|
0.153 in
3.9 mm
|
|
0.750 in
19.1 mm
|
||
| $0.2047 - $0.2218 | 1000 In stock |
0.187 in
4.7 mm
|
0.260 in
6.6 mm
|
0.130 in
3.3 mm
|
|
0.688 in
17.5 mm
|
||
| $0.2724 - $0.2953 | Request the lead time here |
0.234 in
5.9 mm
|
0.313 in
8 mm
|
0.169 in
4.3 mm
|
|
0.938 in
23.8 mm
|
||
| 13STS008093 | $0.2477 - $0.2684 | 1000 In stock |
0.234 in
5.9 mm
|
0.313 in
8 mm
|
0.169 in
4.3 mm
|
|
0.938 in
23.8 mm
|
|
| $0.2054 - $0.2466 | 15000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.437 in
11.1 mm
|
||
| $0.2445 - $0.2935 | 2000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.626 in
15.9 mm
|
||
| $0.225 - $0.3377 | 3000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| $0.2445 - $0.2935 | 402000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2516 - $0.2516 | 37000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.437 in
11.1 mm
|
||
| $0.2825 - $0.3391 | 7000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
1 in
25.4 mm
|
||
| $0.1918 - $0.23 | 12000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2169 - $0.2605 | 35000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
| $0.2237 - $0.2684 | 10000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.374 in
9.5 mm
|
||
| $0.2103 - $0.2524 | 8000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2701 - $0.324 | 4000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.874 in
22.2 mm
|
||
| $0.18 - $0.2159 | Request the lead time here |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.126 in
3.2 mm
|
||
| $0.2369 - $0.2842 | 20000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.5 in
12.7 mm
|
||
| $0.2232 - $0.2679 | 7000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2039 - $0.2447 | 17000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.374 in
9.5 mm
|
||
| $0.1978 - $0.2373 | 15000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.311 in
7.9 mm