Menu Search

PCB Support Pillars - Stud Fitting

In stock

These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fastener is a locking bayonet nose.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
SFCBS-M4-12M-01 $0.2349 - $0.2668 3000 In stock
0.157 in
0.472 in
$0.2324 - $0.2642 Request the lead time here
0.157 in
0.394 in
$0.2395 - $0.2722 Request the lead time here
0.157 in
0.63 in
$0.2371 - $0.2695 10000 In stock
0.157 in
0.551 in
SFCBS-M4-18M-01 $0.2419 - $0.275 Request the lead time here
0.157 in
0.709 in
$0.2444 - $0.2779 Request the lead time here
0.157 in
0.787 in
Screw Support - Snap Lock ; ; 12 mm | 0.472 in

SFCBS-M4-12M-01

Price Range
$0.2668 - $0.2349

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 10 mm | 0.394 in

SFCBS-M4-10M-01

Price Range
$0.2642 - $0.2324

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 16 mm | 0.63 in

SFCBS-M4-16M-01

Price Range
$0.2722 - $0.2395

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 14 mm | 0.551 in

SFCBS-M4-14M-01

Price Range
$0.2695 - $0.2371

Stock Levels
10000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 18 mm | 0.709 in

SFCBS-M4-18M-01

Price Range
$0.275 - $0.2419

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Snap Lock ; ; 20 mm | 0.787 in

SFCBS-M4-20M-01

Price Range
$0.2779 - $0.2444

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F