These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fastener is a locking bayonet nose.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| SFCBS-M4-12M-01 | $0.2349 - $0.2668 | 3000 In stock |
0.157 in
4.0 mm
|
|
|
0.472 in
12.0 mm
|
|
| $0.2324 - $0.2642 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
0.394 in
10.0 mm
|
||
| $0.2395 - $0.2722 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
0.63 in
16.0 mm
|
||
| $0.2371 - $0.2695 | 10000 In stock |
0.157 in
4.0 mm
|
|
|
0.551 in
14.0 mm
|
||
| SFCBS-M4-18M-01 | $0.2419 - $0.275 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
0.709 in
18.0 mm
|
|
| $0.2444 - $0.2779 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue