Menu Search

PCB Support Pillars - Teardrop Snap-Lock/Bayonet Nose Snap-Lock/Cupped One Side

In stock

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2116 - $0.3097 2000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.252 in
$0.2306 - $0.2767 1000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.437 in
$0.1988 - $0.2385 2000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.189 in
$0.2389 - $0.3496 13000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.5 in
$0.222 - $0.2665 18000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.374 in
$0.2553 - $0.3065 8000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.626 in
$0.2472 - $0.2966 Request the lead time here
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.563 in
$0.2167 - $0.26 19000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.315 in
CLCBST-2-01 $0.1858 - $0.223 Request the lead time here
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.126 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 6.4 mm | 0.250 in

CLCBST-4-01

Price Range
$0.3097 - $0.2116

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 11.1 mm | 0.438 in

CLCBST-7-01

Price Range
$0.2767 - $0.2306

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 4.7 mm | 0.187 in

CLCBST-3-01

Price Range
$0.2385 - $0.1988

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 12.7 mm | 0.500 in

CLCBST-8-01

Price Range
$0.3496 - $0.2389

Stock Levels
13000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 9.5 mm | 0.375 in

CLCBST-6-01

Price Range
$0.2665 - $0.222

Stock Levels
18000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 15.9 mm | 0.625 in

CLCBST-10-01

Price Range
$0.3065 - $0.2553

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 14.3 mm | 0.563 in

CLCBST-9-01

Price Range
$0.2966 - $0.2472

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 8 mm | 0.313 in

CLCBST-5-01

Price Range
$0.26 - $0.2167

Stock Levels
19000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 3.2 mm | 0.125 in

CLCBST-2-01

Price Range
$0.223 - $0.1858

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in