Menu Search

PCB Support Pillars - Two-Prong Snap-Lock Large Base/Two-Prong Snap-Fit

In stock

These spacers are mounted on both sides with a low profile two-prong fastener. One side is locking and the other is a releasable snap-fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.214 - $0.2318 Request the lead time here
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
1.374 in
$0.1296 - $0.1402 Request the lead time here
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.126 in
$0.147 - $0.1592 1000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.437 in
$0.1918 - $0.2078 Request the lead time here
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
1 in
$0.1343 - $0.1453 1000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.189 in
$0.1863 - $0.2019 3000 In stock
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.689 in
$0.1373 - $0.1487 3000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.252 in
$0.1533 - $0.1661 2000 In stock
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.437 in
MSPS-6-01 $0.1529 - $0.1657 1000 In stock
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.374 in
$0.1465 - $0.1587 9000 In stock
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.189 in
$0.1806 - $0.1956 2000 In stock
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.626 in
$0.1925 - $0.2083 Request the lead time here
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.752 in
$0.1764 - $0.1911 6000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.752 in
MSPS-4-01 $0.15 - $0.1628 11000 In stock
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.252 in
$0.1404 - $0.1521 3000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.374 in
$0.1554 - $0.1682 1000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.5 in
$0.2039 - $0.2209 1000 In stock
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.874 in
$0.1689 - $0.1831 68000 In stock
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.5 in
$0.1514 - $0.164 4000 In stock
UL94 V-2
0.157 in
0.157 in
0.063 in
0.063 in
0.311 in
$0.187 - $0.2026 1000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.874 in
  • of 2
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 34.9 mm | 1.375 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-22-01

Price Range
$0.2318 - $0.214

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 3.2 mm | 0.125 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-2-01

Price Range
$0.1402 - $0.1296

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 11.1 mm | 0.438 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-7-01

Price Range
$0.1592 - $0.147

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 25.4 mm | 1.000 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-16-01

Price Range
$0.2078 - $0.1918

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 4.7 mm | 0.187 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-3-01

Price Range
$0.1453 - $0.1343

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 17.5 mm | 0.688 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-11-01

Price Range
$0.2019 - $0.1863

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 6.4 mm | 0.250 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-4-01

Price Range
$0.1487 - $0.1373

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 11.1 mm | 0.438 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-7-01

Price Range
$0.1661 - $0.1533

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 9.5 mm | 0.375 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-6-01

Price Range
$0.1657 - $0.1529

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 4.7 mm | 0.187 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-3-01

Price Range
$0.1587 - $0.1465

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 15.9 mm | 0.625 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-10-01

Price Range
$0.1956 - $0.1806

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 19.1 mm | 0.750 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-12-01

Price Range
$0.2083 - $0.1925

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 19.1 mm | 0.750 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-12-01

Price Range
$0.1911 - $0.1764

Stock Levels
6000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 6.4 mm | 0.250 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-4-01

Price Range
$0.1628 - $0.15

Stock Levels
11000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 9.5 mm | 0.375 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-6-01

Price Range
$0.1521 - $0.1404

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 12.7 mm | 0.500 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-8-01

Price Range
$0.1682 - $0.1554

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 22.2 mm | 0.875 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-14-01

Price Range
$0.2209 - $0.2039

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 12.7 mm | 0.500 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-8-01

Price Range
$0.1831 - $0.1689

Stock Levels
68000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 4 mm | 0.157 in ; PA ; Spacer Length 8 mm | 0.313 in ; Style 2 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPS-5-01

Price Range
$0.164 - $0.1514

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 22.2 mm | 0.875 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-14-01

Price Range
$0.2026 - $0.187

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in