Menu Search

PCB Support Pillars - Two-Prong Snap-Lock Large Base/Two-Prong Snap-Fit

In stock

These spacers are mounted on both sides with a low profile two-prong fastener. One side is locking and the other is a releasable snap-fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1715 - $0.1859 1000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.689 in
$0.1379 - $0.1494 1000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.311 in
$0.166 - $0.1798 1000 In stock
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
0.626 in
$0.2078 - $0.2251 Request the lead time here
UL94 V-2
0.154 in
0.154 in
0.063 in
0.063 in
1.252 in
  • of 2
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 17.5 mm | 0.688 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-11-01

Price Range
$0.1859 - $0.1715

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 8 mm | 0.313 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-5-01

Price Range
$0.1494 - $0.1379

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 15.9 mm | 0.625 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-10-01

Price Range
$0.1798 - $0.166

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in
PCB Support - Hole Diameter A 3.9 mm | 0.152 in ; PA ; Spacer Length 31.8 mm | 1.250 in ; Style 1 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-20-01

Price Range
$0.2251 - $0.2078

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.154 in
  • Hole Diameter B
    0.154 in
  • Locking Head Height A
    0.142 in
  • Locking Head Height B
    0.142 in