Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra's range of PCB Spacers, Pillars & Supports includes these PCB Support Pillars made from Nylon 6/6 with a flame resistance rating of UL94 V2.
Also known as PCB Lock; these PCB Pillars are mounted on both sides with a low profile, two-prong fixing. One end of the PCB Support is locking and the other is a releasable snap fit connection.
Color: Natural
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| CBMSP230A | $0.1944 - $0.2154 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.047 - 0.062 in
1.2 - 1.6 mm
|
0.047 - 0.062 in
1.2 - 1.6 mm
|
0.276 in
7 mm
|
|
| $0.1723 - $0.1908 | Request the lead time here |
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.827 in
21 mm
|
||
| $0.1825 - $0.2023 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.047 - 0.062 in
1.2 - 1.6 mm
|
0.047 - 0.062 in
1.2 - 1.6 mm
|
0.177 in
4.5 mm
|
||
| $0.1689 - $0.1871 | Request the lead time here |
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
0.062 in
1.6 mm
|
0.062 in
1.6 mm
|
0.687 in
17.4 mm
|
||
| $0.1877 - $0.208 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.047 - 0.062 in
1.2 - 1.6 mm
|
0.047 - 0.062 in
1.2 - 1.6 mm
|
0.197 in
5 mm
|
||
| $0.209 - $0.2317 | Request the lead time here |
0.156 in
4 mm
|
0.156 in
4 mm
|
0.047 - 0.062 in
1.2 - 1.6 mm
|
0.047 - 0.062 in
1.2 - 1.6 mm
|
0.413 in
10.5 mm
|
||
| $0.0881 - $0.1088 | 131000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.0967 - $0.1099 | 260000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.311 in
7.9 mm
|
||
| $0.1106 - $0.1256 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.437 in
11.1 mm
|
||
| MSPM-13-01 | $0.1239 - $0.1407 | Request the lead time here |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.811 in
20.6 mm
|
|
| $0.0901 - $0.1026 | 22000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
||
| $0.1279 - $0.1455 | 47000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.689 in
17.5 mm
|
||
| $0.1516 - $0.1724 | 1000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.126 in
28.6 mm
|
||
| $0.1152 - $0.131 | 11000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.626 in
15.9 mm
|
||
| $0.093 - $0.1056 | 11000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.189 in
4.8 mm
|
||
| $0.1201 - $0.1366 | 5000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.563 in
14.3 mm
|
||
| $0.1583 - $0.1799 | 28000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.252 in
31.8 mm
|
||
| $0.1525 - $0.1732 | Request the lead time here |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.252 in
31.8 mm
|
||
| MSPM-4-01 | $0.0958 - $0.1089 | Request the lead time here |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.252 in
6.4 mm
|
|
| $0.1161 - $0.1318 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm