Menu Search

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Lock

In stock

These spacers have a locking two-prong design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1635 - $0.196 8000 In stock
0.187 in
0.187 in
0.062 in
0.062 in
0.252 in
SP3-3-01 $0.1587 - $0.2034 8000 In stock
0.157 in
0.187 in
0.062 in
0.062 in
0.189 in
$0.1579 - $0.1794 37000 In stock
0.152 in
0.152 in
0.062 in
0.062 in
1 in
$0.1004 - $0.1143 Request the lead time here
0.152 in
0.152 in
0.062 in
0.062 in
0.126 in
$0.1008 - $0.1149 28000 In stock
0.125 in
0.125 in
0.062 in
0.062 in
0.374 in
$0.1192 - $0.1356 6000 In stock
0.125 in
0.125 in
0.062 in
0.062 in
0.626 in
$0.1269 - $0.1443 9000 In stock
0.125 in
0.125 in
0.062 in
0.062 in
0.752 in
$0.1145 - $0.13 22000 In stock
0.152 in
0.152 in
0.062 in
0.062 in
0.437 in
$0.1075 - $0.1224 5000 In stock
0.152 in
0.152 in
0.062 in
0.062 in
0.311 in
$0.1154 - $0.1312 Request the lead time here
0.125 in
0.125 in
0.062 in
0.062 in
0.563 in
$0.2216 - $0.2659 2000 In stock
0.187 in
0.187 in
0.062 in
0.062 in
0.874 in
  • of 4
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.250 in ; Spacer Length 6.4 mm | 0.250 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP2-4-01

Price Range
$0.196 - $0.1635

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.252 in
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.250 in ; Spacer Length 4.7 mm | 0.187 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP3-3-01

Price Range
$0.2034 - $0.1587

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.252 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.180 in ; Spacer Length 25.4 mm | 1.000 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

DLMSP-16-01

Price Range
$0.1794 - $0.1579

Stock Levels
37000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.152 in
  • Hole Diameter B
    0.152 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.180 in ; Spacer Length 3.2 mm | 0.125 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-2-01

Price Range
$0.1143 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.152 in
  • Hole Diameter B
    0.152 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.180 in ; Spacer Length 9.5 mm | 0.375 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-6-01

Price Range
$0.1149 - $0.1008

Stock Levels
28000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.180 in ; Spacer Length 15.9 mm | 0.625 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-10-01

Price Range
$0.1356 - $0.1192

Stock Levels
6000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.180 in ; Spacer Length 19.1 mm | 0.750 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-12-01

Price Range
$0.1443 - $0.1269

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.180 in ; Spacer Length 11.1 mm | 0.438 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

DLMSP-7-01

Price Range
$0.13 - $0.1145

Stock Levels
22000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.152 in
  • Hole Diameter B
    0.152 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.180 in ; Spacer Length 8 mm | 0.313 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

DLMSP-5-01

Price Range
$0.1224 - $0.1075

Stock Levels
5000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.152 in
  • Hole Diameter B
    0.152 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.180 in ; Spacer Length 14.3 mm | 0.563 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-9-01

Price Range
$0.1312 - $0.1154

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.250 in ; Spacer Length 22.2 mm | 0.875 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP2-14-01

Price Range
$0.2659 - $0.2216

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.252 in
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in