These spacers have a locking teardrop design. These snap into very small holes and leave a very low protrusion over the panel. Available in many sizes and styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
DLCBST-1-01 | $0.1366 - $0.155 | 16000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.063 in
1.6 mm
|
|
$0.1928 - $0.2191 | 21000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.626 in
15.9 mm
|
||
$0.1494 - $0.1697 | 51000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.126 in
3.2 mm
|
||
$0.1654 - $0.188 | 4000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.374 in
9.5 mm
|
||
$0.1803 - $0.2049 | 47000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.5 in
12.7 mm
|
||
$0.16 - $0.182 | 46000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.252 in
6.4 mm
|
||
DLCBST-3-01 | $0.2147 - $0.327 | 7000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.189 in
4.8 mm
|
|
DLCBST-7-01 | $0.1717 - $0.195 | 7000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.437 in
11.1 mm
|
|
$0.1615 - $0.1834 | 75000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.311 in
7.9 mm
|
||
$0.1868 - $0.212 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.563 in
14.3 mm
|
||
$0.1275 - $0.1448 | 30000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.079 in
2.0 mm
|
||
$0.2207 - $0.2508 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.866 in
22.0 mm
|
||
$0.1455 - $0.1652 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.197 in
5.0 mm
|
||
$0.1661 - $0.1889 | 33000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.315 in
8.0 mm
|
||
$0.127 - $0.1444 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.189 in
4.8 mm
|
||
$0.1234 - $0.1401 | 2000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.063 in
1.6 mm
|
||
$0.1606 - $0.1823 | 24000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.276 in
7.0 mm
|
||
$0.1548 - $0.176 | Request the lead time here |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.236 in
6.0 mm
|
||
$0.2003 - $0.2274 | Request the lead time here |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.63 in
16.0 mm
|
||
$0.1661 - $0.1889 | 4000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue