Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a locking teardrop design. These snap into very small holes and leave a very low protrusion over the panel. Available in many sizes and styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
DLCBST-1-01 | $0.1366 - $0.155 | 16000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.063 in
1.6 mm
|
|
$0.1928 - $0.2191 | 21000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.626 in
15.9 mm
|
||
$0.1494 - $0.1697 | 51000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.126 in
3.2 mm
|
||
$0.1654 - $0.188 | 4000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.374 in
9.5 mm
|
||
$0.1803 - $0.2049 | 47000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.5 in
12.7 mm
|
||
$0.16 - $0.182 | 46000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.252 in
6.4 mm
|
||
DLCBST-3-01 | $0.2147 - $0.327 | 7000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.189 in
4.8 mm
|
|
DLCBST-7-01 | $0.1717 - $0.195 | 7000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.437 in
11.1 mm
|
|
$0.1615 - $0.1834 | 75000 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.311 in
7.9 mm
|
||
$0.1868 - $0.212 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.563 in
14.3 mm
|
||
$0.1275 - $0.1448 | 30000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.079 in
2.0 mm
|
||
$0.2207 - $0.2508 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.866 in
22.0 mm
|
||
$0.1455 - $0.1652 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.197 in
5.0 mm
|
||
$0.1661 - $0.1889 | 33000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.315 in
8.0 mm
|
||
$0.127 - $0.1444 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.189 in
4.8 mm
|
||
$0.1234 - $0.1401 | 2000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.063 in
1.6 mm
|
||
$0.1606 - $0.1823 | 24000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.276 in
7.0 mm
|
||
$0.1548 - $0.176 | Request the lead time here |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.236 in
6.0 mm
|
||
$0.2003 - $0.2274 | Request the lead time here |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.63 in
16.0 mm
|
||
$0.1661 - $0.1889 | 4000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue