PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2498 - $0.2839 | Request the lead time here |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.1959 - $0.2227 | Request the lead time here |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
| SMLCBS-5-19 | $0.2354 - $0.2677 | 9000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.313 in
8 mm
|
|
| $0.2079 - $0.2362 | Request the lead time here |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.2018 - $0.2293 | 1000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.2574 - $0.2925 | Request the lead time here |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.1901 - $0.2161 | Request the lead time here |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.313 in
8 mm
|
||
| $0.2426 - $0.2754 | Request the lead time here |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue